Manufacturer part number: 009360000520000
Brand: REYHER
Price: 10.32 €
Delivery time: 3 Days
Screw Nominal (M): 52
Material: Steel
Surface Treatment (Details): Not Provided
Material (Details): 14 H
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
009360000520000
Thread Type | Metric Coarse |
---|
This page is DIN 936 Hexagon nuts, part number 009360000520000.
You can find the detail information about specifications and dimensions on part number 009360000520000.
Configure
Basic Attributes
Type
Screw Nominal (M)
Material
Surface Treatment (Details)
Material (Details)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
009360000390000 |
009360000420000 |
009360000480000 |
009361000080000 |
009361000100000 |
009361000120000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Nominal (M) | Material | Surface Treatment (Details) | Material (Details) |
---|---|---|---|---|---|---|---|---|---|
4.44 € | 10 | Available | 3 Days | 10 | 39 | Steel | Not Provided | 14 H | |
4.30 € | 1 | Available | 3 Days | 10 | 42 | Steel | Not Provided | 14 H | |
8.80 € | 1 | Available | 3 Days | 10 | 48 | Steel | Not Provided | 14 H | |
0.21 € | 100 | Available | 3 Days | 10 | 8 | Steel | Not Provided | 22 H | |
0.21 € | 100 | Available | 3 Days | 10 | 10 | Steel | Not Provided | 22 H | |
0.36 € | 100 | Available | 3 Days | 10 | 12 | Steel | Not Provided | 22 H |