DIN 936 Left handed Hexagon nuts (009360040100000)

DIN 936 Left handed Hexagon nuts 009360040100000
  • Volume Discount

Product Details:

Manufacturer part number: 009360040100000

Brand: REYHER

Price: 0.72

Delivery time: 3 Days


Technical Data:

Screw Nominal (M): 10

Surface Treatment (Details): Not Provided


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

009360040100000

Part Number
009360040100000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Surface Treatment (Details)

0.72 €

100 Available 3 Days 1010Not Provided

Loading...

  1. 1

Basic information

Material Steel Thread Type Metric Coarse (Left) Material (Details) 14 H

This page is DIN 936 Left handed Hexagon nuts, part number 009360040100000.
You can find the detail information about specifications and dimensions on part number 009360040100000.

Variation of this product

Part Number
009360040080000
009360040120000
009360040140000
009360040160000
009360040200000
009360040240000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M) Surface Treatment (Details)

0.36 €

100 Available 3 Days 108Not Provided

0.39 €

100 Available 3 Days 1012Not Provided

1.68 €

100 Available 3 Days 1014Not Provided

0.45 €

50 Available 3 Days 1016Not Provided

0.87 €

50 Available 3 Days 1020Not Provided

2.72 €

25 Available 3 Days 1024Not Provided

Tech Support