Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Diameter (mm) | Length (mm) | Material | |
---|---|---|---|---|---|---|---|---|
0.30 € | 200 | Available | 3 Days | 10 | 5 | 30 | Brass | |
0.36 € | 200 | Available | 3 Days | 10 | 5 | 35 | Brass | |
0.39 € | 200 | Available | 3 Days | 10 | 5 | 40 | Brass | |
0.42 € | 200 | Available | 3 Days | 10 | 5 | 45 | Brass | |
0.45 € | 200 | Available | 3 Days | 10 | 5 | 50 | Brass | |
0.57 € | 200 | Available | 3 Days | 10 | 5 | 60 | Brass | |
0.69 € | 200 | Available | 3 Days | 10 | 5 | 70 | Brass | |
0.87 € | 200 | Available | 3 Days | 10 | 5 | 80 | Brass | |
0.24 € | 200 | Available | 3 Days | 10 | 6 | 10 | Brass | |
0.27 € | 200 | Available | 3 Days | 10 | 6 | 12 | Brass | |
0.30 € | 200 | Available | 3 Days | 10 | 6 | 16 | Brass | |
0.33 € | 200 | Available | 3 Days | 10 | 6 | 20 | Brass | |
0.33 € | 200 | Available | 3 Days | 10 | 6 | 25 | Brass | |
0.42 € | 200 | Available | 3 Days | 10 | 6 | 30 | Brass | |
0.45 € | 200 | Available | 3 Days | 10 | 6 | 35 | Brass | |
0.51 € | 200 | Available | 3 Days | 10 | 6 | 40 | Brass | |
0.57 € | 200 | Available | 3 Days | 10 | 6 | 45 | Brass | |
0.60 € | 200 | Available | 3 Days | 10 | 6 | 50 | Brass | |
0.78 € | 100 | Available | 3 Days | 10 | 6 | 60 | Brass | |
0.87 € | 100 | Available | 3 Days | 10 | 6 | 70 | Brass | |
0.96 € | 100 | Available | 3 Days | 10 | 6 | 80 | Brass | |
0.12 € | 200 | Available | 3 Days | 10 | 3 | 8 | Brass | |
0.15 € | 200 | Available | 3 Days | 10 | 3 | 10 | Brass | |
0.15 € | 200 | Available | 3 Days | 10 | 3 | 12 | Brass | |
0.18 € | 200 | Available | 3 Days | 10 | 3 | 16 | Brass | |
0.21 € | 200 | Available | 3 Days | 10 | 3 | 20 | Brass | |
0.24 € | 200 | Available | 3 Days | 10 | 3 | 25 | Brass | |
0.30 € | 200 | Available | 3 Days | 10 | 3 | 30 | Brass | |
0.18 € | 200 | Available | 3 Days | 10 | 4 | 8 | Brass | |
0.18 € | 200 | Available | 3 Days | 10 | 4 | 10 | Brass | |
0.18 € | 200 | Available | 3 Days | 10 | 4 | 12 | Brass | |
0.21 € | 200 | Available | 3 Days | 10 | 4 | 16 | Brass | |
0.27 € | 200 | Available | 3 Days | 10 | 4 | 20 | Brass | |
0.30 € | 200 | Available | 3 Days | 10 | 4 | 25 | Brass | |
0.36 € | 200 | Available | 3 Days | 10 | 4 | 30 | Brass | |
0.39 € | 200 | Available | 3 Days | 10 | 4 | 35 | Brass | |
0.42 € | 200 | Available | 3 Days | 10 | 4 | 40 | Brass | |
0.51 € | 200 | Available | 3 Days | 10 | 4 | 45 | Brass | |
0.54 € | 200 | Available | 3 Days | 10 | 4 | 50 | Brass | |
0.81 € | 200 | Available | 3 Days | 10 | 4 | 60 | Brass | |
0.27 € | 200 | Available | 3 Days | 10 | 5 | 10 | Brass | |
0.30 € | 200 | Available | 3 Days | 10 | 5 | 12 | Brass | |
0.36 € | 200 | Available | 3 Days | 10 | 5 | 16 | Brass | |
0.39 € | 200 | Available | 3 Days | 10 | 5 | 20 | Brass | |
0.45 € | 200 | Available | 3 Days | 10 | 5 | 25 | Brass | |
0.51 € | 200 | Available | 3 Days | 10 | 5 | 30 | Brass | |
0.63 € | 200 | Available | 3 Days | 10 | 5 | 35 | Brass | |
0.69 € | 200 | Available | 3 Days | 10 | 5 | 40 | Brass | |
0.72 € | 200 | Available | 3 Days | 10 | 5 | 45 | Brass | |
0.81 € | 200 | Available | 3 Days | 10 | 5 | 50 | Brass | |
0.99 € | 200 | Available | 3 Days | 10 | 5 | 60 | Brass | |
1.20 € | 200 | Available | 3 Days | 10 | 5 | 70 | Brass | |
0.39 € | 200 | Available | 3 Days | 10 | 6 | 10 | Brass | |
0.51 € | 200 | Available | 3 Days | 10 | 6 | 16 | Brass | |
0.57 € | 200 | Available | 3 Days | 10 | 6 | 20 | Brass | |
0.66 € | 200 | Available | 3 Days | 10 | 6 | 25 | Brass | |
0.75 € | 200 | Available | 3 Days | 10 | 6 | 30 | Brass | |
0.84 € | 200 | Available | 3 Days | 10 | 6 | 35 | Brass | |
0.96 € | 200 | Available | 3 Days | 10 | 6 | 40 | Brass | |
1.14 € | 200 | Available | 3 Days | 10 | 6 | 50 | Brass |
Loading...
Technical Standard | DIN | Surface treatment | Not provided |
---|
Configure
Basic Attributes
Diameter(mm)
Length(mm)
Material
Type
Filter by standard shipping days
Optional Attributes