DIN 98 Rotatable ball handles (000980040320000)

DIN 98 Rotatable ball handles 000980040320000
  • Volume Discount

Product Details:

Manufacturer part number: 000980040320000

Brand: REYHER

Price: 55.38

Delivery time: 3 Days


Technical Data:

Thread Nominal M: M12

Overall Length L: 127.5 mm

Handle Length H: 96 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

000980040320000

Part Number
000980040320000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread Nominal M Overall Length L
(mm)
Handle Length H
(mm)

55.38 €

10 Available 3 Days 10M12127.596

Loading...

  1. 1

Basic information

Type Fixed Type Shape Constricted Shape Handle Material Steel
Handle Surface Not Provided Mounting Section Material Steel Mounting Section Surface Treatment Not Provided
Mounting Method Threaded, with Hex Socket

This page is DIN 98 Rotatable ball handles, part number 000980040320000.
You can find the detail information about specifications and dimensions on part number 000980040320000.

Variation of this product

Part Number
000980040160000
000980040200000
000980040250000
000980040360000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSThread Nominal M Overall Length L
(mm)
Handle Length H
(mm)

23.84 €

10 Available 3 Days 10M665.549

27.14 €

10 Available 3 Days 10M88061

34.08 €

10 Available 3 Days 10M109775

72.40 €

10 Available 3 Days 10M16143106

Tech Support