DIN 980 Hexagon nuts with fine thread

DIN 980 Hexagon nuts with fine thread
  • Volume Discount
Hexagon nuts; Nuts; Nuts with fine thread; Safety nuts; Self locking nuts; compare ISO 10513

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
009801180080100
009801180100100
009801180100125
009801180120125
009801180120150
009801180140150
009801180160150
009801180182000
009801180200150
009801180220150
009801180240150
009801180240200
009808180080100
009808180100100
009808180120150
009808180140150
009808180160150
009808180180150
009808180200150
009808180220150
009808180240150
009808180240200
009808180300200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Material (Details) Thread

0.18 €

100 Available 3 Days 108101

0.30 €

100 Available 3 Days 1010101

0.30 €

100 Available 3 Days 1010101.25

0.36 €

100 Available 3 Days 1012101.25

0.36 €

100 Available 3 Days 1012101.5

0.51 €

100 Available 3 Days 1014101.5

0.69 €

50 Available 3 Days 1016101.5

1.08 €

50 Available 3 Days 1018101.5

1.23 €

50 Available 3 Days 1020101.5

1.95 €

25 Available 3 Days 1022101.5

2.88 €

25 Available 3 Days 1024101.5

2.43 €

25 Available 3 Days 1024102

0.12 €

100 Available 3 Days 10881

0.27 €

100 Available 3 Days 101081

0.33 €

100 Available 3 Days 101281.5

0.54 €

100 Available 3 Days 101481.5

0.57 €

100 Available 3 Days 101681.5

1.08 €

50 Available 3 Days 101881.5

1.35 €

50 Available 3 Days 102081.5

1.83 €

50 Available 3 Days 102281.5

2.46 €

25 Available 3 Days 102481.5

2.10 €

25 Available 3 Days 102482

3.98 €

10 Available 3 Days 103082

Loading...

  1. 1

Basic information

Material Steel Thread Type Meter (Fine) Surface Treatment (Details) Zinc Plated
DIN-Form V

Tech Support