Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) | |
---|---|---|---|---|---|---|---|
7.88 € | 1 | Available | 3 Days | 10 | 27 | 130 | |
8.28 € | 1 | Available | 3 Days | 10 | 27 | 135 | |
8.28 € | 1 | Available | 3 Days | 10 | 27 | 140 | |
10.30 € | 1 | Available | 3 Days | 10 | 27 | 145 | |
10.30 € | 1 | Available | 3 Days | 10 | 27 | 150 | |
10.70 € | 1 | Available | 3 Days | 10 | 27 | 160 | |
15.36 € | 1 | Available | 3 Days | 10 | 27 | 165 | |
15.36 € | 1 | Available | 3 Days | 10 | 27 | 170 | |
20.92 € | 1 | Available | 3 Days | 10 | 27 | 180 | |
22.12 € | 1 | Available | 3 Days | 10 | 27 | 190 | |
23.74 € | 1 | Available | 3 Days | 10 | 27 | 200 | |
8.60 € | 1 | Available | 3 Days | 10 | 30 | 80 | |
8.92 € | 1 | Available | 3 Days | 10 | 30 | 85 | |
9.10 € | 1 | Available | 3 Days | 10 | 30 | 90 | |
9.34 € | 1 | Available | 3 Days | 10 | 30 | 95 | |
9.58 € | 1 | Available | 3 Days | 10 | 30 | 100 | |
9.90 € | 1 | Available | 3 Days | 10 | 30 | 105 | |
10.30 € | 1 | Available | 3 Days | 10 | 30 | 110 | |
10.62 € | 1 | Available | 3 Days | 10 | 30 | 115 | |
10.62 € | 1 | Available | 3 Days | 10 | 30 | 120 | |
11.10 € | 1 | Available | 3 Days | 10 | 30 | 125 | |
11.10 € | 1 | Available | 3 Days | 10 | 30 | 130 | |
11.50 € | 1 | Available | 3 Days | 10 | 30 | 135 | |
11.50 € | 1 | Available | 3 Days | 10 | 30 | 140 | |
14.24 € | 1 | Available | 3 Days | 10 | 30 | 145 | |
14.24 € | 1 | Available | 3 Days | 10 | 30 | 150 | |
14.72 € | 1 | Available | 3 Days | 10 | 30 | 155 | |
14.72 € | 1 | Available | 3 Days | 10 | 30 | 160 | |
19.80 € | 1 | Available | 3 Days | 10 | 30 | 165 | |
19.80 € | 1 | Available | 3 Days | 10 | 30 | 170 | |
26.14 € | 1 | Available | 3 Days | 10 | 30 | 180 | |
27.36 € | 1 | Available | 3 Days | 10 | 30 | 190 | |
28.96 € | 1 | Available | 3 Days | 10 | 30 | 200 | |
1.20 € | 1 | Available | 3 Days | 10 | 12 | 30 | |
1.38 € | 1 | Available | 3 Days | 10 | 12 | 35 | |
1.41 € | 1 | Available | 3 Days | 10 | 12 | 40 | |
1.44 € | 1 | Available | 3 Days | 10 | 12 | 45 | |
1.53 € | 1 | Available | 3 Days | 10 | 12 | 50 | |
1.68 € | 1 | Available | 3 Days | 10 | 12 | 55 | |
1.74 € | 1 | Available | 3 Days | 10 | 12 | 60 | |
2.10 € | 1 | Available | 3 Days | 10 | 12 | 65 | |
2.25 € | 1 | Available | 3 Days | 10 | 12 | 70 | |
2.98 € | 1 | Available | 3 Days | 10 | 12 | 75 | |
2.98 € | 1 | Available | 3 Days | 10 | 12 | 80 | |
4.42 € | 1 | Available | 3 Days | 10 | 12 | 85 | |
4.42 € | 1 | Available | 3 Days | 10 | 12 | 90 | |
5.16 € | 1 | Available | 3 Days | 10 | 12 | 95 | |
5.20 € | 1 | Available | 3 Days | 10 | 12 | 100 | |
6.40 € | 1 | Available | 3 Days | 10 | 12 | 110 | |
7.28 € | 1 | Available | 3 Days | 10 | 12 | 120 | |
2.25 € | 1 | Available |
Same day
Stock | 10 | 16 | 35 | |
2.25 € | 1 | Available | 3 Days | 10 | 16 | 40 | |
2.37 € | 1 | Available | 3 Days | 10 | 16 | 45 | |
2.58 € | 1 | Available | 3 Days | 10 | 16 | 50 | |
2.67 € | 1 | Available | 3 Days | 10 | 16 | 55 | |
2.82 € | 1 | Available | 3 Days | 10 | 16 | 60 | |
2.94 € | 1 | Available | 3 Days | 10 | 16 | 65 | |
2.06 € | 1 | Available | 3 Days | 10 | 16 | 70 | |
2.18 € | 1 | Available | 3 Days | 10 | 16 | 75 | |
2.26 € | 1 | Available | 3 Days | 10 | 16 | 80 |
Loading...
Material | Steel | Mounting Hole Shape | Hexagon | Strength Class (Steel) | 10.9 |
---|---|---|---|---|---|
Technical Standard | EN | Material type | Quality 10.9 |
Configure
Stock
Basic Attributes
Screw Nominal (M)
Length L (mm)
Type
Filter by standard shipping days
Optional Attributes