EN 14399 Hexagon nuts HV (143991260160000)

EN 14399 Hexagon nuts HV 143991260160000
  • Volume Discount

Product Details:

Manufacturer part number: 143991260160000

Brand: REYHER

Price: 1.02

Delivery time: 3 Days


Technical Data:

Screw Nominal (M): 16

Surface Treatment (Details): Hot Zinc Plating


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

143991260160000

Part Number
143991260160000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Surface Treatment (Details)

1.02 €

1 Available 3 Days 1016Hot Zinc Plating

Loading...

  1. 1

Basic information

Material Steel Thread Type Metric Coarse Material (Details) 10

This page is EN 14399 Hexagon nuts HV, part number 143991260160000.
You can find the detail information about specifications and dimensions on part number 143991260160000.

Variation of this product

Part Number
143991060220000
143991060240000
143991060270000
143991260200000
143991260220000
143991260240000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M) Surface Treatment (Details)

1.83 €

1 Available 3 Days 1022Not Provided

1.98 €

1 Available 3 Days 1024Not Provided

2.06 €

1 Available 3 Days 1027Not Provided

1.56 €

1 Available 3 Days 1020Hot Zinc Plating

2.01 €

1 Available 3 Days 1022Hot Zinc Plating

2.76 €

1 Available 3 Days 1024Hot Zinc Plating

Tech Support