ISO 1234.940 Split pins A 4 / Stainless Steel (Part Numbers)

ISO 1234.940 Split pins A 4 / Stainless Steel
  • Volume Discount
Self locking elements; Steel bolts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
012349409130180
012349409130200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable Shaft Dia.
(mm)

18.68 €

25 Available 3 Days 1013

14.10 €

25 Available 3 Days 1013

Loading...

Basic information

Type Split Pin Material Stainless Steel

Tech Support