Manufacturer part number: 023420000030008
Brand: REYHER
Price: 0.33 €
Delivery time: Same day
Screw Nominal (M): 3
Length L: 8 mm
Material: Steel
Surface Treatment: Not Provided
Material (Details): 14 H
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
023420000030008
Part Number
|
---|
023420000030008 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | Material (Details) | |
---|---|---|---|---|---|---|---|---|---|---|
0.33 € | 1 | Available |
Same day
Stock | 10 | 3 | 8 | Steel | Not Provided | 14 H |
Loading...
Mounting Hole Shape | Negative | Basic Shape | Stud Bolts | Technical Standard | ISO |
---|
This page is ISO 2342 Slotted screw with shank, part number 023420000030008.
You can find the detail information about specifications and dimensions on part number 023420000030008.
Configure
Stock
Basic Attributes
Type
Screw Nominal (M)
Length L(mm)
Material
Surface Treatment
Material (Details)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
023420000030006 |
023420000030010 |
023420000030012 |
023420000040008 |
023420000040010 |
023420000040012 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | Material (Details) |
---|---|---|---|---|---|---|---|---|---|---|
0.21 € | 100 | Available | 3 Days | 10 | 3 | 6 | Steel | Not Provided | 14 H | |
0.18 € | 100 | Available | 3 Days | 10 | 3 | 10 | Steel | Not Provided | 14 H | |
0.21 € | 1 | Available |
Same day
Stock | 10 | 3 | 12 | Steel | Not Provided | 14 H | |
0.30 € | 100 | Available | 3 Days | 10 | 4 | 8 | Steel | Not Provided | 14 H | |
0.18 € | 100 | Available | 3 Days | 10 | 4 | 10 | Steel | Not Provided | 14 H | |
0.18 € | 100 | Available | 3 Days | 10 | 4 | 12 | Steel | Not Provided | 14 H |