ISO 4014 Hexagon head bolts (Part Numbers)

ISO 4014 Hexagon head bolts
  • Volume Discount
BUMAX109; Hexagon head screws; ISO-Screws; compare DIN 931-1; compare DIN 933

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

040149420080055

Part Number
040149420080055
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

4.62 €

50 Available 2 Days 10

Loading...

  1. 1

Basic information

Screw Nominal (M) 8 Length L (mm) 55 Material Stainless Steel
Mounting Hole Shape Hexagon Technical Standard ISO Material type A 4 BUMAX109

This page is ISO 4014 Hexagon head bolts, part number 040149420080055.
You can find the detail information about specifications and dimensions on part number 040149420080055.

Tech Support