ISO 4017 Hexagon head screws (Part Numbers)

ISO 4017 Hexagon head screws
  • Volume Discount
Adjusting screws; Hexagon head screws; ISO-Screws; Steel bolts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

040173170040016

Part Number
040173170040016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

0.06 €

500 Available 3 Days 10

Loading...

  1. 1

Basic information

Screw Nominal (M) 4 Length L (mm) 16 Material Steel
Mounting Hole Shape Hexagon Strength Class (Steel) 8.8 Technical Standard ISO
Material type Quality 8.8

This page is ISO 4017 Hexagon head screws, part number 040173170040016.
You can find the detail information about specifications and dimensions on part number 040173170040016.

Tech Support