ISO 4032 Hexagon nuts (040329410060000)

ISO 4032 Hexagon nuts 040329410060000
  • Volume Discount

Product Details:

Manufacturer part number: 040329410060000

Brand: REYHER

Price: 0.90

Delivery time: 3 Days


Technical Data:

Screw Nominal (M): 6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

040329410060000

Part Number
040329410060000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M)

0.90 €

100 Available 3 Days 106

Loading...

  1. 1

Basic information

Material Stainless Steel Thread Type Metric Coarse Surface Treatment (Details) Not Provided
Material (Details) A4 / 1.4401

This page is ISO 4032 Hexagon nuts, part number 040329410060000.
You can find the detail information about specifications and dimensions on part number 040329410060000.

Variation of this product

Part Number
040329410080000
040329410100000
040329410120000
040329410160000
040329410200000
040329410240000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M)

1.50 €

100 Available 3 Days 108

2.38 €

50 Available 3 Days 1010

4.04 €

50 Available 3 Days 1012

10.42 €

25 Available 3 Days 1016

17.26 €

25 Available 3 Days 1020

81.52 €

10 Available 3 Days 1024

Tech Support