ISO 7049 Tapping screws (Part Numbers)

ISO 7049 Tapping screws

Click on this image to zoom in.

Click on this image to zoom in.

  • 07049.014, 07049.925
  • 07049.019, 07049.926, 07049.944
  • 07049.303
  • Volume Discount
Cross recessed tapping screws; Pan head tapping screws; Sheet metal screws; compare DIN 7981

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
070490140035016
070490149035016
070490190035016
070490199035016
070493030035016
070493039035016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDetailed Shape Screw Nominal (M) Length L (mm) Material Surface Treatment Mounting Hole Shape Basic Shape Material type

0.03 €

1000 Available 3 Days 10[Pan Head] Pan Head, with flat end3.516Steel[Zinc Plating] Zinc Plating[Cross Recessed] Philips Cross RecessedStandard (Round)hardened

0.06 €

100 Available 3 Days 10[Pan Head] Pan Head, with flat end3.516Steel[Zinc Plating] Zinc Plating[Cross Recessed] Philips Cross RecessedStandard (Round)hardened

0.03 €

1000 Available 3 Days 10[Pan Head] Pan Head, with cone end3.516Steel[Zinc Plating] Zinc Plating[Cross Recessed] Philips Cross RecessedStandard (Round)hardened

0.09 €

100 Available 3 Days 10[Pan Head] Pan Head, with cone end3.516Steel[Zinc Plating] Zinc Plating[Cross Recessed] Philips Cross RecessedStandard (Round)hardened

0.03 €

1000 Available 3 Days 10[Pan Head] Pan Head, with cone end3.516Steel[Zinc Plating] Zinc Plating[Cross Recessed] Pozidriv Cross RecessedStandard (Round)hardened

0.06 €

100 Available 3 Days 10[Pan Head] Pan Head, with cone end3.516Steel[Zinc Plating] Zinc Plating[Cross Recessed] Pozidriv Cross RecessedStandard (Round)hardened

Loading...

  1. 1

Basic information

Technical Standard ISO

Tech Support