ISO 7089 Washers (Part Numbers)

ISO 7089 Washers
  • Volume Discount
BUMAX109; Round washers; compare DIN 125-1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
070899420060000
070899420080000
070899420100000
070899420120000
070899420160000
070899420200000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSI.D. d
(mm)

0.93 €

200 Available 3 Days 106

1.23 €

100 Available 3 Days 108

2.67 €

100 Available 3 Days 1010

2.46 €

100 Available 3 Days 1012

5.08 €

100 Available 3 Days 1016

7.28 €

100 Available 3 Days 1020

Loading...

  1. 1

Basic information

Type Plain Washers Material Stainless Steel Surface Treatment (Detailed) 300 HV

Tech Support