ISO 7092 Washers (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
070920040020000
070920040030000
070920040035000
070920040040000
070920040050000
070920040060000
070920040080000
070920040100000
070920040120000
070920040140000
070920040160000
070920040180000
070920040200000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSI.D. d
(mm)

0.06 €

5000 Available 3 Days 102

0.03 €

5000 Available 3 Days 103

0.06 €

5000 Available 3 Days 103.5

0.03 €

5000 Available 3 Days 104

0.03 €

5000 Available 3 Days 105

0.03 €

1000 Available 3 Days 106

0.06 €

1000 Available 3 Days 108

0.09 €

1000 Available 3 Days 1010

0.12 €

1000 Available 3 Days 1012

0.18 €

500 Available 3 Days 1014

0.24 €

500 Available 3 Days 1016

0.36 €

500 Available 3 Days 1018

0.42 €

500 Available 3 Days 1020

Loading...

  1. 1

Basic information

Type Plain Washers Material Steel Surface Treatment (Detailed) Not Provided

Tech Support