ISO 7094 Washers (070940000060000)

ISO 7094 Washers 070940000060000
  • Volume Discount

Product Details:

Manufacturer part number: 070940000060000

Brand: REYHER

Price: 0.09

Delivery time: 3 Days


Technical Data:

Material: [Steel] Steel

I.D. d: 6 mm

Surface Treatment (Detailed): Not Provided


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

070940000060000

Part Number
070940000060000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial I.D. d
(mm)
Surface Treatment (Detailed)

0.09 €

100 Available 3 Days 10[Steel] Steel6Not Provided

Loading...

  1. 1

Basic information

Type Plain Washers

This page is ISO 7094 Washers, part number 070940000060000.
You can find the detail information about specifications and dimensions on part number 070940000060000.

Variation of this product

Part Number
070940000050000
070940000080000
070940000100000
070940000120000
070940000160000
070940000220000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterial I.D. d
(mm)
Surface Treatment (Detailed)

0.03 €

100 Available 3 Days 10[Steel] Steel5Not Provided

0.15 €

100 Available 3 Days 10[Steel] Steel8Not Provided

0.27 €

100 Available 3 Days 10[Steel] Steel10Not Provided

0.48 €

100 Available 3 Days 10[Steel] Steel12Not Provided

0.81 €

50 Available 3 Days 10[Steel] Steel16Not Provided

2.76 €

50 Available 3 Days 10[Steel] Steel22Not Provided

Tech Support