ISO 7380 Pan head screws with flange

ISO 7380 Pan head screws with flange
  • Volume Discount
[Specifications]
・Material: Steel, Stainless Steel
・Screw Nominal (M): 3-12
・Length L (mm): 6-60
・Hexagon socket button head screws with collar, sometimes thread up to head
・ISO 7380

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
073801020040006
073801020040008
073801020040010
073801020040012
073801020040016
073801020040020
073801020040025
073801020040030
073801020050006
073801020050008
073801020050010
073801020050012
073801020050016
073801020050020
073801020050025
073801020050030
073801020050035
073801020060006
073801020060008
073801020060010
073801020060012
073801020060016
073801020060020
073801020060025
073801020060030
073801020060035
073801020060040
073801020080012
073801020080016
073801020080020
073801020080025
073801020080030
073801020080035
073801020080040
073801020080050
073801020080060
073801020100020
073801020100025
073801020100030
073801020100035
073801120030006
073801120030008
073801120030010
073801120030012
073801120040006
073801120040008
073801120040010
073801120040012
073801120040016
073801120040020
073801120040025
073801120040030
073801120050006
073801120050008
073801120050010
073801120050012
073801120050016
073801120050020
073801120050025
073801120050030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Material Surface Treatment Material specification

0.06 €

500 Available 3 Days 1046SteelNot Provided10.9

0.06 €

1 Available Same day

Stock

1048SteelNot Provided10.9

0.06 €

500 Available 3 Days 10410SteelNot Provided10.9

0.06 €

500 Available 3 Days 10412SteelNot Provided10.9

0.12 €

500 Available 3 Days 10416SteelNot Provided10.9

0.06 €

500 Available 3 Days 10420SteelNot Provided10.9

0.09 €

500 Available 3 Days 10425SteelNot Provided10.9

0.09 €

500 Available 3 Days 10430SteelNot Provided10.9

0.12 €

500 Available 3 Days 1056SteelNot Provided10.9

0.12 €

500 Available 3 Days 1058SteelNot Provided10.9

0.09 €

500 Available 3 Days 10510SteelNot Provided10.9

0.09 €

1 Available Same day

Stock

10512SteelNot Provided10.9

0.12 €

500 Available 3 Days 10516SteelNot Provided10.9

0.09 €

500 Available 3 Days 10520SteelNot Provided10.9

0.12 €

500 Available 3 Days 10525SteelNot Provided10.9

0.15 €

500 Available 3 Days 10530SteelNot Provided10.9

0.18 €

200 Available 3 Days 10535SteelNot Provided10.9

0.18 €

500 Available 3 Days 1066SteelNot Provided10.9

0.12 €

500 Available 3 Days 1068SteelNot Provided10.9

0.09 €

500 Available 3 Days 10610SteelNot Provided10.9

0.12 €

500 Available 3 Days 10612SteelNot Provided10.9

0.12 €

500 Available 3 Days 10616SteelNot Provided10.9

0.12 €

500 Available 3 Days 10620SteelNot Provided10.9

0.15 €

500 Available 3 Days 10625SteelNot Provided10.9

0.15 €

500 Available 3 Days 10630SteelNot Provided10.9

0.18 €

500 Available 3 Days 10635SteelNot Provided10.9

0.30 €

500 Available 3 Days 10640SteelNot Provided10.9

0.18 €

200 Available 3 Days 10812SteelNot Provided10.9

0.21 €

200 Available 3 Days 10816SteelNot Provided10.9

0.21 €

200 Available 3 Days 10820SteelNot Provided10.9

0.24 €

200 Available 3 Days 10825SteelNot Provided10.9

0.27 €

200 Available 3 Days 10830SteelNot Provided10.9

0.33 €

200 Available 3 Days 10835SteelNot Provided10.9

0.45 €

200 Available 3 Days 10840SteelNot Provided10.9

0.45 €

200 Available 3 Days 10850SteelNot Provided10.9

0.54 €

200 Available 3 Days 10860SteelNot Provided10.9

0.36 €

200 Available 3 Days 101020SteelNot Provided10.9

0.42 €

200 Available 3 Days 101025SteelNot Provided10.9

0.57 €

200 Available 3 Days 101030SteelNot Provided10.9

0.51 €

100 Available 3 Days 101035SteelNot Provided10.9

0.09 €

500 Available 3 Days 1036Steel[Zinc Plating] Zinc Plating10.9

0.06 €

500 Available 3 Days 1038Steel[Zinc Plating] Zinc Plating10.9

0.06 €

500 Available 3 Days 10310Steel[Zinc Plating] Zinc Plating10.9

0.06 €

500 Available 3 Days 10312Steel[Zinc Plating] Zinc Plating10.9

0.09 €

500 Available 3 Days 1046Steel[Zinc Plating] Zinc Plating10.9

0.12 €

500 Available 3 Days 1048Steel[Zinc Plating] Zinc Plating10.9

0.09 €

1 Available Same day

Stock

10410Steel[Zinc Plating] Zinc Plating10.9

0.12 €

500 Available 3 Days 10412Steel[Zinc Plating] Zinc Plating10.9

0.09 €

500 Available 3 Days 10416Steel[Zinc Plating] Zinc Plating10.9

0.12 €

500 Available 3 Days 10420Steel[Zinc Plating] Zinc Plating10.9

0.12 €

500 Available 3 Days 10425Steel[Zinc Plating] Zinc Plating10.9

0.12 €

500 Available 3 Days 10430Steel[Zinc Plating] Zinc Plating10.9

0.12 €

500 Available 3 Days 1056Steel[Zinc Plating] Zinc Plating10.9

0.12 €

500 Available 3 Days 1058Steel[Zinc Plating] Zinc Plating10.9

0.09 €

500 Available 3 Days 10510Steel[Zinc Plating] Zinc Plating10.9

0.09 €

500 Available 3 Days 10512Steel[Zinc Plating] Zinc Plating10.9

0.12 €

500 Available 3 Days 10516Steel[Zinc Plating] Zinc Plating10.9

0.12 €

500 Available 3 Days 10520Steel[Zinc Plating] Zinc Plating10.9

0.12 €

500 Available 3 Days 10525Steel[Zinc Plating] Zinc Plating10.9

0.15 €

500 Available 3 Days 10530Steel[Zinc Plating] Zinc Plating10.9

Loading...

Basic information

Mounting Hole Shape Hex Socket Basic Shape Flathead (round) Technical Standard ISO
DIN-Form B

Tech Support