Manufacturer part number: 086733040080100
Brand: REYHER
Price: 1.98 €
Delivery time: 3 Days
Screw Nominal (M): 8
Thread: 1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
086733040080100
Material | Steel | Thread Type | Metric Coarse (Left) | Surface Treatment (Details) | Not Provided |
---|---|---|---|---|---|
Material (Details) | 6 / 6 Free cutting steel (steel-turned) |
This page is ISO 8673 Left hand Hexagon nuts with fine thread, part number 086733040080100.
You can find the detail information about specifications and dimensions on part number 086733040080100.
Part Number |
---|
086733040100100 |
086733040120150 |
086733040140150 |
086733040160150 |
086733040180150 |
086733040200150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Nominal (M) | Thread |
---|---|---|---|---|---|---|---|
2.91 € | 100 | Available | 3 Days | 10 | 10 | 1 | |
2.52 € | 100 | Available | 3 Days | 10 | 12 | 1.5 | |
2.64 € | 50 | Available | 3 Days | 10 | 14 | 1.5 | |
2.70 € | 50 | Available | 3 Days | 10 | 16 | 1.5 | |
2.85 € | 50 | Available | 3 Days | 10 | 18 | 1.5 | |
2.48 € | 50 | Available | 3 Days | 10 | 20 | 1.5 |