ISO 8675 Hexagon thin nuts (Part Numbers)

ISO 8675 Hexagon thin nuts

Click on this image to zoom in.

Click on this image to zoom in.

  • 08675.400, 08675.410
  • 08675.500, 08675.510, 08675.700, 08675.920, 08675.940
  • Volume Discount
Counternut; Hexagon nuts; ISO-Nuts; Nuts; Nuts with fine thread; compare DIN 439-2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
086755100100100
086755100100125
086755100120125
086755100140150
086755100200150
086757000100100
086757000120150
086757000140150
086759200080100
086759200100100
086759200100125
086759200120125
086759200120150
086759200140150
086759200160150
086759200180100
086759200180150
086759200200150
086759200220150
086759200240150
086759200300150
086759200300200
086759200360150
086759400100100
086759400100125
086759400120125
086759400120150
086759400160150
086759400180150
086759400200150
086759400220150
086759400240150
086759400240200
086759400300150
086759400300200
086759400330200
086759400360300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Material Surface Treatment (Details) Material (Details) Thread

1.35 €

100 Available 3 Days 1010Steel[Zinc Plating] Zinc Plated-1

1.35 €

100 Available 3 Days 1010Steel[Zinc Plating] Zinc Plated-1.25

2.31 €

100 Available 3 Days 1012Steel[Zinc Plating] Zinc Plated-1.25

4.72 €

100 Available 3 Days 1014Steel[Zinc Plating] Zinc Plated-1.5

3.18 €

100 Available 3 Days 1020Steel[Zinc Plating] Zinc Plated-1.5

0.66 €

100 Available 3 Days 1010BrassNot Provided-1

0.96 €

100 Available 3 Days 1012BrassNot Provided-1.5

1.65 €

50 Available 3 Days 1014BrassNot Provided-1.5

0.12 €

100 Available 3 Days 108Stainless SteelNot ProvidedA2 / 1.4301/031

2.88 €

50 Available 3 Days 1010Stainless SteelNot ProvidedA2 / 1.4301/031

3.10 €

50 Available 3 Days 1010Stainless SteelNot ProvidedA2 / 1.4301/031.25

3.10 €

50 Available 3 Days 1012Stainless SteelNot ProvidedA2 / 1.4301/031.25

2.48 €

50 Available 3 Days 1012Stainless SteelNot ProvidedA2 / 1.4301/031.5

6.20 €

25 Available 3 Days 1014Stainless SteelNot ProvidedA2 / 1.4301/031.5

0.66 €

25 Available 3 Days 1016Stainless SteelNot ProvidedA2 / 1.4301/031.5

2.88 €

10 Available 3 Days 1018Stainless SteelNot ProvidedA2 / 1.4301/031

1.77 €

10 Available 3 Days 1018Stainless SteelNot ProvidedA2 / 1.4301/031.5

1.17 €

10 Available 3 Days 1020Stainless SteelNot ProvidedA2 / 1.4301/031.5

14.92 €

10 Available 3 Days 1022Stainless SteelNot ProvidedA2 / 1.4301/031.5

2.88 €

10 Available 3 Days 1024Stainless SteelNot ProvidedA2 / 1.4301/031.5

6.04 €

10 Available 3 Days 1030Stainless SteelNot ProvidedA2 / 1.4301/031.5

6.04 €

10 Available 3 Days 1030Stainless SteelNot ProvidedA2 / 1.4301/032

12.88 €

10 Available 3 Days 1036Stainless SteelNot ProvidedA2 / 1.4301/031.5

4.18 €

50 Available 3 Days 1010Stainless SteelNot ProvidedA4 / 1.44011

5.80 €

50 Available 3 Days 1010Stainless SteelNot ProvidedA4 / 1.44011.25

6.92 €

50 Available 3 Days 1012Stainless SteelNot ProvidedA4 / 1.44011.25

6.18 €

50 Available 3 Days 1012Stainless SteelNot ProvidedA4 / 1.44011.5

0.93 €

25 Available 3 Days 1016Stainless SteelNot ProvidedA4 / 1.44011.5

1.32 €

10 Available 3 Days 1018Stainless SteelNot ProvidedA4 / 1.44011.5

1.47 €

10 Available 3 Days 1020Stainless SteelNot ProvidedA4 / 1.44011.5

26.44 €

10 Available 3 Days 1022Stainless SteelNot ProvidedA4 / 1.44011.5

2.50 €

10 Available 3 Days 1024Stainless SteelNot ProvidedA4 / 1.44011.5

2.34 €

10 Available 3 Days 1024Stainless SteelNot ProvidedA4 / 1.44012

5.82 €

10 Available 3 Days 1030Stainless SteelNot ProvidedA4 / 1.44011.5

6.24 €

10 Available 3 Days 1030Stainless SteelNot ProvidedA4 / 1.44012

9.44 €

10 Available 3 Days 1033Stainless SteelNot ProvidedA4 / 1.44012

13.26 €

10 Available 3 Days 1036Stainless SteelNot ProvidedA4 / 1.44013

Loading...

Basic information

Thread Type Metric Coarse

Tech Support