ISO 8765 Hexagon head bolts (087658100141080)

ISO 8765 Hexagon head bolts 087658100141080
  • Volume Discount

Product Details:

Manufacturer part number: 087658100141080

Brand: REYHER

Price: 3.88

Delivery time: 3 Days


Technical Data:

Screw Nominal (M): 14

Length L (mm): 80


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

087658100141080

Part Number
087658100141080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)

3.88 €

50 Available 3 Days 101480

Loading...

  1. 1

Basic information

Material Steel Mounting Hole Shape Hexagon Strength Class (Steel) 8.8
Technical Standard ISO Material type Quality 8.8

This page is ISO 8765 Hexagon head bolts, part number 087658100141080.
You can find the detail information about specifications and dimensions on part number 087658100141080.

Variation of this product

Part Number
087658100121065
087658100121070
087658100121080
087658100141090
087658100141100
087658100160080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)

2.10 €

50 Available 3 Days 101265

2.14 €

50 Available 3 Days 101270

2.40 €

50 Available 3 Days 101280

4.36 €

50 Available 3 Days 101490

4.88 €

50 Available 3 Days 1014100

2.02 €

25 Available 3 Days 101680

Tech Support