Grand Series (71084)

Grand Series 71084
  • Volume Discount

Product Details:

Manufacturer part number: 71084

Brand: 999SHIMANO

Price: 405.04

Delivery time: 8 Days


Technical Data:

Main Body Type: Related Components

Main Body Surface Treatment: Brushed

Reversed: For Left Side


(i)Remark

  • This product image is a representative image. Please see the product specifications for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

71084

Part Number
71084
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Type Main Body Surface Treatment Reversed

405.04 €

1 Available 8 Days Related ComponentsBrushedFor Left Side

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel

Tech Support