Stainless-Steel Horizontal-Hanging Glass Hinge Series (71137)

Stainless-Steel Horizontal-Hanging Glass Hinge Series 71137
  • Volume Discount

Product Details:

Manufacturer part number: 71137

Brand: 999SHIMANO

Price: 48.10

Delivery time: 8 Days


Technical Data:

Main Body Surface Treatment: Buffed Surface


(i)Remark

  • This product image is a representative image. Please see the product specifications for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

71137

Part Number
71137
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Surface Treatment

48.10 €

1 Available 8 Days Buffed Surface

Loading...

  1. 1

Basic information

Main Body Type Glass Hinges Main Body Material Stainless Steel Applicable glass(mm) 5/6

Tech Support