Stainless Steel 5-mm Profile Hinge

Stainless Steel 5-mm Profile Hinge
  • Volume Discount
Design that fits easily on a low profile lateral baseboard. Main body surface treatments include buffing, chrome plating, and brushed treatment.

(i)Remark

  • This product image is a representative image. Please see the product specifications for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95598
95599
95602
95603
95604
95605
95608
95609
95610
95611
95614
95615
95616
95620
95621
95622
95623
95624
95625
95626
95627
95628
95632
95633
95634
95660
95661
95662
95663
95664
95665
95666
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Type Main Body Material Main Body Surface Treatment

239.32 €

1 Available 10 Days Glass HingesStainless SteelBrushed

279.33 €

1 Available 10 Days Glass HingesStainless SteelBrushed

302.87 €

1 Available 10 Days Glass HingesStainless SteelBuffed Surface

359.37 €

1 Available 10 Days Glass HingesStainless SteelBuffed Surface

274.62 €

1 Available 10 Days Glass HingesStainless SteelBrushed

340.54 €

1 Available 10 Days Glass HingesStainless SteelBrushed

340.54 €

1 Available 10 Days Glass HingesStainless SteelBuffed Surface

418.23 €

1 Available 10 Days Glass HingesStainless SteelBuffed Surface

255.79 €

1 Available 10 Days Glass HingesStainless SteelBrushed

312.30 €

1 Available 10 Days Glass HingesStainless SteelBrushed

317.00 €

1 Available 10 Days Glass HingesStainless SteelBuffed Surface

387.62 €

1 Available 10 Days Glass HingesStainless SteelBuffed Surface

122.80 €

1 Available 10 Days Related ComponentsStainless SteelChrome Plating

48.27 €

1 Available 10 Days Glass HingesStainless SteelBrushed

71.99 €

1 Available 10 Days Glass HingesStainless SteelBrushed

100.14 €

1 Available 10 Days Glass HingesStainless SteelBrushed

68.27 €

1 Available 10 Days Glass HingesStainless SteelBuffed Surface

102.38 €

1 Available 10 Days Glass HingesStainless SteelBuffed Surface

139.43 €

1 Available 10 Days Glass HingesStainless SteelBuffed Surface

64.57 €

1 Available 10 Days Glass HingesStainless SteelBrushed

103.86 €

1 Available 10 Days Glass HingesStainless SteelBrushed

146.11 €

1 Available 10 Days Glass HingesStainless SteelBrushed

94.21 €

1 Available 10 Days Glass HingesStainless SteelBuffed Surface

142.41 €

1 Available 10 Days Glass HingesStainless SteelBuffed Surface

138.85 €

1 Available 10 Days Glass HingesStainless SteelBuffed Surface

105.35 €

1 Available 10 Days Glass HingesStainless SteelBrushed

105.35 €

1 Available 10 Days Glass HingesStainless SteelBuffed Surface

112.75 €

1 Available 10 Days Glass HingesStainless SteelBrushed

112.75 €

1 Available 10 Days Glass HingesStainless SteelBuffed Surface

151.27 €

1 Available 10 Days Glass HingesStainless SteelBrushed

151.27 €

1 Available 10 Days Glass HingesStainless SteelBuffed Surface

13.06 €

1 Available 10 Days Related Components--

Loading...

  1. 1

Tech Support