Safety Hand Bar I-Shaped / L-Shaped (PS-110L78Q)

Safety Hand Bar I-Shaped / L-Shaped PS-110L78Q
  • Volume Discount

Product Details:

Manufacturer part number: PS-110L78Q

Brand: MARUKI HARDWARE

Price: 280.91

Delivery time: 8 Days


Technical Data:

Finish: Wood grain

Length: 700 mm

Specifications: Left Specification


(i)Remark

  • The product picture is a sample image. For details, refer to the product specification.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PS-110L78Q

Part Number
PS-110L78Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Finish Length
(mm)
Specifications

280.91 €

1 Available 8 Days Wood grain700Left Specification

Loading...

  1. 1

Basic information

Pipe / Pipe Bracket / Hand Rail / Barrier-Free Accessory Type Handrail/Pipe Material Resin Size(ø) 34

Tech Support