Stainless-Steel Grip Bar (S-87519209)

Stainless-Steel Grip Bar S-87519209
  • Volume Discount

Product Details:

Manufacturer part number: S-87519209

Brand: MARUKI HARDWARE

Price: 67.62

Delivery time: 8 Days


Technical Data:

Size: 19 ø

Length: 219 mm


(i)Remark

  • The product picture is a sample image. For details, refer to the product specification.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S-87519209

Part Number
S-87519209
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size
(ø)
Length
(mm)

67.62 €

1 Available 8 Days 19219

Loading...

  1. 1

Basic information

Pipe / Pipe Bracket / Hand Rail / Barrier-Free Accessory Type Handrail/Pipe Material Stainless steel Finish Mirror Surface Chrome

Tech Support