Suspension Wheel Deflection Prevention Guide Rail (A-355-207)

Suspension Wheel Deflection Prevention Guide Rail A-355-207
  • Volume Discount

Product Details:

Manufacturer part number: A-355-207

Brand: MARUKI HARDWARE

Price: 36.62

Delivery time: 8 Days


Technical Data:

Type: Rail

Material: Aluminum

Finish: Silver

Size: 2,000 mm

Width: 20 mm


(i)Remark

  • This product image is an example. Please see the product specifications for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A-355-207

Part Number
A-355-207
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Material Finish Size
(mm)
Width
(mm)
Thickness
(mm)
Specifications

36.62 €

1 Available 8 Days RailAluminumSilver2,000203-

Loading...

  1. 1

Tech Support