PC Shelf Bracket For Dowel Column, With Collar / With Cap【200-400 Pieces Per Package】 (P-135-100)

PC Shelf Bracket For Dowel Column, With Collar / With Cap P-135-100
  • Volume Discount

Product Details:

Manufacturer part number: P-135-100

Brand: MARUKI HARDWARE

Price: 254.90

Delivery time: 10 Days


Technical Data:

Size: 10

Finishing: Gray

Specifications: -


(i)Remark

  • The product images are representative images. See the product standards for more details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

P-135-100

Part Number
P-135-100
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Finishing Specifications

254.90 €

400 Pieces Per Package

1 pack Available 10 Days 10Gray-

Loading...

  1. 1

Basic information

Material Iron/resin

Tech Support