Square Handle (D-185-149)

Square Handle D-185-149
  • Volume Discount

Product Details:

Manufacturer part number: D-185-149

Brand: MARUKI HARDWARE

Price: 15.06

Delivery time: 8 Days


Technical Data:

Pitch P: 128 mm

Size: 140 mm

Finish: Chromium


(i)Remark

  • This product image is an example. Please see the product specifications for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D-185-149

Part Number
D-185-149
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch P
(mm)
Size
(mm)
Finish

15.06 €

1 Available 8 Days 128140Chromium

Loading...

  1. 1

Basic information

Main Body Type Embedded Type Surfaced Type Category Arched Main Body Material Zinc Diecast
Additional Function NA Handle Cross Sectional Shape Square shape

Tech Support