Wood Persia Handle, Total Handle (W-59-100)

Wood Persia Handle, Total Handle W-59-100
  • Volume Discount

Product Details:

Manufacturer part number: W-59-100

Brand: MARUKI HARDWARE

Price: 21.18

Delivery time: 8 Days


Technical Data:

Pitch P: 90 mm

Size: 100 mm


(i)Remark

  • This product image is an example. Please see the product specifications for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

W-59-100

Part Number
W-59-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch P
(mm)
Size
(mm)

21.18 €

1 Available 8 Days 90100

Loading...

  1. 1

Basic information

Main Body Type Embedded Type Surfaced Type Category U Shaped U-shaped Type Straight
Main Body Material Wood Additional Function NA Handle Cross Sectional Shape Round
Finish Lamination layer material

Tech Support