Hi-Metal Cap (0CHM03)

Hi-Metal Cap 0CHM03
  • Volume Discount

Product Details:

Manufacturer part number: 0CHM03

Brand: DANDORIVIS

Price: 2.09

Delivery time: 9 Days


Technical Data:

Color: Red

Quantity: 1 pc.

JAN code: 4920125903030

Packaging: Loose (1 pc.)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0CHM03

Part Number
0CHM03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Quantity JAN code Packaging

2.09 €

1 Available 9 Days Red1 pc.4920125903030Loose (1 pc.)

Loading...

  1. 1

Basic information

Thickness(mm) Approx. 1.0 Material Aluminum diecast

Tech Support