R-BRN / BRS standard style stainl.steel A2 (1433728)

R-BRN / BRS standard style stainl.steel A2 1433728

Product Details:

Manufacturer part number: 1433728

Brand: GESIPA

Price: 0.34

Delivery time: 3 Days


Technical Data:

Thread Nominal (M): M 5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1433728

Part Number
1433728
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread Nominal (M)

0.34 €

500 3 Days 10M 5

Loading...

  1. 1

Basic information

Material Stainless

This page is R-BRN / BRS standard style stainl.steel A2, part number 1433728.
You can find the detail information about specifications and dimensions on part number 1433728.

Variation of this product

Part Number
1433727
1433729
1433730
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSThread Nominal (M)

0.32 €

500 3 Days 10M 4

0.42 €

250 3 Days 10M 6

0.53 €

100 3 Days 10M 8

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360