R-BRN / BRS standard style stainl.steel A2 (1455451)

R-BRN / BRS standard style stainl.steel A2 1455451

Product Details:

Manufacturer part number: 1455451

Brand: GESIPA

Price: 0.34

Delivery time: 3 Days


Technical Data:

Thread Nominal (M): M 5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1455451

Part Number
1455451
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread Nominal (M)

0.34 €

500 3 Days 10M 5

Loading...

  1. 1

Basic information

Material Stainless

This page is R-BRN / BRS standard style stainl.steel A2, part number 1455451.
You can find the detail information about specifications and dimensions on part number 1455451.

Variation of this product

Part Number
1433732
1433733
1433734
1455450
1455452
1455453
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSThread Nominal (M)

0.34 €

500 3 Days 10M 5

0.45 €

250 3 Days 10M 6

0.55 €

100 3 Days 10M 8

0.34 €

500 3 Days 10M 4

0.45 €

250 5 Days 10M 6

0.57 €

100 4 Days 10M 8

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360