R-BRN / BRS standard style alu (1455346)

R-BRN / BRS standard style alu 1455346

Product Details:

Manufacturer part number: 1455346

Brand: GESIPA

Price: 0.11

Delivery time: 3 Days


Technical Data:

Thread Nominal (M): M 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1455346

Part Number
1455346
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread Nominal (M)

0.11 €

500 3 Days 10M 4

Loading...

  1. 1

Basic information

Material Aluminum

This page is R-BRN / BRS standard style alu, part number 1455346.
You can find the detail information about specifications and dimensions on part number 1455346.

Variation of this product

Part Number
1455347
1455348
1455349
1455350
1455351
1455352
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSThread Nominal (M)

0.13 €

500 3 Days 10M 4

0.15 €

500 3 Days 10M 5

0.15 €

500 3 Days 10M 5

0.23 €

250 3 Days 10M 6

0.24 €

250 3 Days 10M 6

0.31 €

100 Same day

Stock

10M 8

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360