R-BRN / BRS Minip. / Assort.stainless st. A2【25-50 Pieces Per Package】 (1464838)

R-BRN / BRS Minip. / Assort.stainless st. A2 1464838

Product Details:

Manufacturer part number: 1464838

Brand: GESIPA

Price: 14.98

Delivery time: 3 Days


Technical Data:

Thread Nominal (M): M 6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1464838

Part Number
1464838
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread Nominal (M)

14.98 €

25 Pieces Per Package

1 pack 3 Days 10M 6

Loading...

  1. 1

Basic information

Material Stainless

This page is R-BRN / BRS Minip. / Assort.stainless st. A2, part number 1464838.
You can find the detail information about specifications and dimensions on part number 1464838.

Variation of this product

Part Number
1464837
1464888
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSThread Nominal (M)

18.17 €

25 Pieces Per Package

1 pack 3 Days 10M 8

23.02 €

50 Pieces Per Package

1 pack 3 Days 10M 5

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360