Tilting / Rotating Camera Holder B

Tilting / Rotating Camera Holder B
  • Volume Discount
[Features]
· IR-CB Tilting/Rotating Camera Holder B can be used to hold square shaped cameras up to 30 mm in size. It features dual-axis tilt adjustment and single-axis rotation adjustment capabilities.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IR-CB

Part Number
IR-CB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

339.14 €

1 Available 8 Days

Loading...

  1. 1

Basic information

Type Fine feed type Applicable Size(In the case of for square)(mm) Max. 30 Main Body Mount Section Dimension Mounting shaft: ø12 mm, Length: 60 mm
Fine Movable Range Tilt: dual-axis ±2°, Rotation: single-axis ±5°

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360