Pivot Hinge PH (Flat) Type/PAW (Frame) Type/PAS (Front Surface) Type

Pivot Hinge PH (Flat) Type/PAW (Frame) Type/PAS (Front Surface) Type
  • Volume Discount
[Material] Brass casting (White bronze plating)
[door dimensions] W450 × H700 mm or less
[door weight] PH-50, 60 2.6 kg or less PH-80,95 4 kg or less
Use the left suspension base for the upper right and the right suspension base for the upper left. Please provide 1 right and 1 left for each door.
Mounting screws included

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K30355
K33151
K33153
K33154
K33155
K33156
K33157
K33158
K33159
K33160
K33161
K33162
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L *Figure in () is the min length of the adjustable type.
(mm)
Width W
(mm)
Door thickness
(mm)
Model/type Door weight
(kg)
Serial number/nominal Notes

95.18 €

1 Available 10 Days 601316 or morePH/Flat2.6 kg or lessPH-60Screw Standard: 3.1 × 20

123.30 €

1 Available 10 Days 501314 or morePH/Flat2.6 kg or lessPH-50Screw Standard: 3.1 × 20

154.84 €

1 Available 10 Days 802220 or morePH/Flat4 kg or lessPH-80Screw Standard: 3.8 × 25

188.25 €

1 Available 10 Days 952228 or morePH/Flat4 kg or lessPH-95Screw Standard: 3.8 × 25

101.86 €

1 Available 10 Days 504521PAS / front surface type2.6 kg or lessPAS-50Screw Standard: 3.1 × 20

103.41 €

1 Available 10 Days 605021PAS / front surface type2.6 kg or lessPAS-60Screw Standard: 3.1 × 20

159.17 €

1 Available 10 Days 807025PAS / front surface type4 kg or lessPAS-80Screw Standard: 3.8 × 25

197.06 €

1 Available 10 Days 958030PAS / front surface type4 kg or lessPAS-95Screw Standard: 3.8 × 25

132.66 €

1 Available 10 Days 504514PAW/Frame2.6 kg or lessPAW-50Screw Standard: 3.1 × 20

101.98 €

1 Available 10 Days 605016PAW/Frame2.6 kg or lessPAW-60Screw Standard: 3.1 × 20

159.23 €

1 Available 10 Days 807020PAW/Frame4 kg or lessPAW-80Screw Standard: 3.8 × 25

197.16 €

1 Available 10 Days 958028PAW/Frame4 kg or lessPAW-90Screw Standard: 3.8 × 25

Loading...

  1. 1

Basic information

Main Body Type Pivot Type Operating Environment Standard Main Body Material Brass
Additional Function Not Provided Reversed For Both Right and Left Sides Mounting Method Screw Mounting
Mounting Screw Hole Type Countersunk Holes Door dimensions W 450 × H 700 mm or less Material/finish details Brass casting (white bronze plating)

Tech Support