Glass Hinge 5500-30-2 Type/3 Type/4 Type/5 Type【2 Pieces Per Package】

Glass Hinge 5500-30-2 Type/3 Type/4 Type/5 Type
  • Volume Discount
■ Uses press method so holes do not need to be formed in the glass
Material: Brass finish: chrome

Glass thicknesses For 4 to 8 mm
[5500-30-2 type glass hinge] Applicable door size: width 450 mm height 1300 mm or less, load capacity: 11 kg, weight: 315 g
[5500-30-3 type glass hinge] Applicable door size: width 400 mm height 600 mm or less, load capacity: 5 kg, weight: 135 g
For glass thicknesses 4 to 6 mm
[5500-30-4 type glass hinge] Applicable door size: width 300 mm height 400 mm or less load capacity: 3 kg, weight: 75g
[5500-30-5 type glass hinge] Applicable door size: width 200 mm height 300 mm or less load capacity: 2 kg, weight: 55 g

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K38002
K38003
K38004
K38005
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L *Figure in () is the min length of the adjustable type.
(mm)
Width W
(mm)
Door thickness
(mm)
Model/type Door dimensions Load Resistance
(kg)
Serial number/nominal

205.32 €

2 Pieces Per Package

1 pack Available 10 Days 32604 to 85500-30-2 typeW 450 mm × H 1,300 mm or less115500-30-2

142.44 €

2 Pieces Per Package

1 pack Available 10 Days 32254 to 85500-30-3 typeW 400 mm × H 600 mm or less55500-30-3

133.61 €

2 Pieces Per Package

1 pack Available 10 Days 19254 to 65500-30-4 typeW 300 mm × H 400 mm or less35500-30-4

109.71 €

2 Pieces Per Package

1 pack Available 10 Days 19174 to 65500-30-5 typeW 200 mm × H 300 mm or less25500-30-5

Loading...

  1. 1

Basic information

Type Glass Hinges Operating Environment Standard Main Body Material Brass
Main Body Surface Treatment Chrome Plating Additional Function Not Provided Left/Right Side For Both Right and Left Sides
Opening Angle θ(deg) 179 Mounting Method Others Mounting Screw Hole Type With Screws
Material/finish details Brass/Chrome Notes Press in type

Tech Support