388 Type Expandable Shelf Bracket

388 Type Expandable Shelf Bracket
  • Volume Discount
[Material/finishing] Aluminum alloy / alumite
[Standard board thickness] For 15 to 35 mm
[Features]· Can effectively utilize space because it can be easily folded when not in use.
· Shelf bracket with exceptional load resistance *Load resistance value for 1 pc.
[Recommended use quantity] Specifications call for one pc for shelf brackets with a width of 600 mm or less. Specifications call for two pcs for shelf brackets with a width of 1,300 mm or more.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K64046
K64047
K64048
K64049
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load resistance Part number / nominal

127.36 €

1 Available 10 Days 35 kg388-20-25

99.58 €

1 Available 10 Days 55 kg388-30-25

117.99 €

1 Available 10 Days 60 kg388-45-25

118.46 €

1 Available 10 Days 80 kg388-60-25

Loading...

  1. 1

Basic information

Specifications Expandable shelf bracket Material Aluminum alloy Finishing Alumite
Applicable plate thickness(mm) 15 to 35 Type 388 type

Tech Support