Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TFU0805B-5-10-X4
Part Number
|
---|
TFU0805B-5-10-X4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (Ø) | O.D. [Distinction] | Inner Diameter d (Ø) | I.D. [Distinction] | Color | Number of Bores (Core) | Material, Urethane | Minimum Bending Radius (mm) | Outer Diameter (2nd Core) | Outer Diameter (3rd Core) | Outer Diameter (4th Core) | Outer Diameter (5th Core) | Inner Diameter (2nd Core) | Inner Diameter (3rd Core) | Inner Diameter (4th Core) | Inner Diameter (5th Core) | Bundle winding length (m) | Reel winding length (m) | Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
243.53 € | 1 | 26 Days | 8 | Up to 8 | 5 | Up to 5 | [White] White (material color) | 5 | [Polyurethane] Polyurethane | 20 | 8 | 8 | 8 | 8 | 5 | 5 | 5 | 5 | 10 | - | Made-to-Order Product |
Loading...
Type | Flat | Cutting Service Usage | NA | Material | Urethane |
---|---|---|---|---|---|
Applicable Fluid | Air | Operating Environment | Standard | Maximum operating pressure(MPa) | 0.8 (at 20°C) |
Operating temperature(°C) | -20 to +60 |
This page is Polyurethane Flat Tubing TFU Series, part number TFU0805B-5-10-X4.
You can find the detail information about specifications and dimensions on part number TFU0805B-5-10-X4.
Configure
Basic Attributes
Color
Material, Urethane
Reel winding length(m)
Type
Outer Diameter D(Ø)
O.D. [Distinction]
Inner Diameter d(Ø)
I.D. [Distinction]
Number of Bores(Core)
Outer Diameter (2nd Core)
Outer Diameter (3rd Core)
Outer Diameter (4th Core)
Outer Diameter (5th Core)
Inner Diameter (2nd Core)
Inner Diameter (3rd Core)
Inner Diameter (4th Core)
Inner Diameter (5th Core)
Bundle winding length(m)
Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TFU0425B-3 |
TFU0425B-3-100-X3 |
TFU0425B-3-50-X3 |
TFU0805B-6-10-X4 |
TFU0805BU-2-10-X4 |
TFU0805BU-2-100-X3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter D (Ø) | O.D. [Distinction] | Inner Diameter d (Ø) | I.D. [Distinction] | Color | Number of Bores (Core) | Material, Urethane | Minimum Bending Radius (mm) | Outer Diameter (2nd Core) | Outer Diameter (3rd Core) | Outer Diameter (4th Core) | Outer Diameter (5th Core) | Inner Diameter (2nd Core) | Inner Diameter (3rd Core) | Inner Diameter (4th Core) | Inner Diameter (5th Core) | Bundle winding length (m) | Reel winding length (m) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.53 € | 1 | 4 Days | 4 | Up to 4 | 2.5 | Up to 3 | [White] White (material color) | 3 | [Polyurethane] Polyurethane | 10 | 4 | 4 | - | - | 2.5 | 2.5 | - | - | 10 | - | Standard Product | ||
375.03 € | 1 | 26 Days | 4 | Up to 4 | 2.5 | Up to 3 | [White] White (material color) | 3 | [Polyurethane] Polyurethane | 10 | 4 | 4 | - | - | 2.5 | 2.5 | - | - | - | 100 | Made-to-Order Product | ||
187.35 € | 1 | 26 Days | 4 | Up to 4 | 2.5 | Up to 3 | [White] White (material color) | 3 | [Polyurethane] Polyurethane | 10 | 4 | 4 | - | - | 2.5 | 2.5 | - | - | - | 50 | Made-to-Order Product | ||
295.23 € | 1 | 26 Days | 8 | Up to 8 | 5 | Up to 5 | [White] White (material color) | 6 | [Polyurethane] Polyurethane | 20 | - | - | - | - | - | - | - | - | 10 | - | Made-to-Order Product | ||
93.47 € | 1 | 26 Days | 8 | Up to 8 | 5 | Up to 5 | [Blue] Solid blue | - | - | 20 | - | - | - | - | - | - | - | - | 10 | - | Made-to-Order Product | ||
887.32 € | 1 | 26 Days | 8 | Up to 8 | 5 | Up to 5 | [Blue] Solid blue | - | - | 20 | - | - | - | - | - | - | - | - | - | 100 | Made-to-Order Product |