Polyurethane Flat Tubing TFU Series (Part Numbers - CAD Download)

Polyurethane Flat Tubing TFU Series
Polyurethane flat tubing that makes compact piping possible.
[Features]
· Makes compact piping possible.
· With line markings for piping differentiation.
· Maximum operating pressure 0.8 MPa or less (at 20°C).
· Fluid: air.

(i)Remark

  • For specifications and details, please refer to the catalog.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TFU0805B-5-10-X4

Part Number
TFU0805B-5-10-X4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(Ø)
O.D. [Distinction] Inner Diameter d
(Ø)
I.D. [Distinction] Color Number of Bores
(Core)
Material, Urethane Minimum Bending Radius
(mm)
Outer Diameter (2nd Core) Outer Diameter (3rd Core) Outer Diameter (4th Core) Outer Diameter (5th Core) Inner Diameter (2nd Core) Inner Diameter (3rd Core) Inner Diameter (4th Core) Inner Diameter (5th Core) Bundle winding length
(m)
Reel winding length
(m)
Specifications

243.53 €

1 26 Days 8Up to 85Up to 5[White] White (material color)5[Polyurethane] Polyurethane208888555510-Made-to-Order Product

Loading...

  1. 1

Basic information

Type Flat Cutting Service Usage NA Material Urethane
Applicable Fluid Air Operating Environment Standard Maximum operating pressure(MPa) 0.8 (at 20°C)
Operating temperature(°C) -20 to +60

This page is Polyurethane Flat Tubing TFU Series, part number TFU0805B-5-10-X4.
You can find the detail information about specifications and dimensions on part number TFU0805B-5-10-X4.

Variation of this product

Part Number
TFU0425B-3
TFU0425B-3-100-X3
TFU0425B-3-50-X3
TFU0805B-6-10-X4
TFU0805BU-2-10-X4
TFU0805BU-2-100-X3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(Ø)
O.D. [Distinction] Inner Diameter d
(Ø)
I.D. [Distinction] Color Number of Bores
(Core)
Material, Urethane Minimum Bending Radius
(mm)
Outer Diameter (2nd Core) Outer Diameter (3rd Core) Outer Diameter (4th Core) Outer Diameter (5th Core) Inner Diameter (2nd Core) Inner Diameter (3rd Core) Inner Diameter (4th Core) Inner Diameter (5th Core) Bundle winding length
(m)
Reel winding length
(m)
Specifications

39.53 €

1 4 Days 4Up to 42.5Up to 3[White] White (material color)3[Polyurethane] Polyurethane1044--2.52.5--10-Standard Product

375.03 €

1 26 Days 4Up to 42.5Up to 3[White] White (material color)3[Polyurethane] Polyurethane1044--2.52.5---100Made-to-Order Product

187.35 €

1 26 Days 4Up to 42.5Up to 3[White] White (material color)3[Polyurethane] Polyurethane1044--2.52.5---50Made-to-Order Product

295.23 €

1 26 Days 8Up to 85Up to 5[White] White (material color)6[Polyurethane] Polyurethane20--------10-Made-to-Order Product

93.47 €

1 26 Days 8Up to 85Up to 5[Blue] Solid blue--20--------10-Made-to-Order Product

887.32 €

1 26 Days 8Up to 85Up to 5[Blue] Solid blue--20---------100Made-to-Order Product

Tech Support