Nylon Tubing T / TIA Series (Part Numbers - CAD Download)

Nylon Tubing T / TIA Series
Nylon tubing for general pneumatic tubing.
[Features]
· Maximum operating pressure 3.0 MPa or less (T0604, at 20°C).
[Applications]
· Fluid: air, water.

(i)Remark

  • The maximum operating pressure values listed are at 20°C or less. See the catalog for details.
  • For specifications and details, please refer to the catalog.
  • Product pictures are representations.
  • The last digits of the product codes indicate the length of the tubings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0604W-100

Part Number
T0604W-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(Ø)
O.D. [Distinction] Inner Diameter d
(Ø)
I.D. [Distinction] Color Minimum Bending Radius
(mm)
Bundle winding length
(m)
Reel winding length
(m)
Applicable Tube Size Specifications Maximum operating pressure
(MPa)

87.98 €

1 33 Days 6Up to 64Up to 4[Transparent (including non-white colors)] Semi-Transparent-100-Metric SizeStandard Product3.0

Loading...

  1. 1

Basic information

Type Straight Cutting Service Usage NA Material Nylon
Applicable Fluid Water / Air Operating Environment Standard Operating temperature(°C) -40 to +100, With Water: 0 to +70 (Do Not Freeze)

This page is Nylon Tubing T / TIA Series, part number T0604W-100.
You can find the detail information about specifications and dimensions on part number T0604W-100.

Variation of this product

Part Number
T0425B-20
T0425B-500-X3
T0425BU-100-X3
T0604W-100-X3
T0604W-20
T0604W-500-X3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(Ø)
O.D. [Distinction] Inner Diameter d
(Ø)
I.D. [Distinction] Color Minimum Bending Radius
(mm)
Bundle winding length
(m)
Reel winding length
(m)
Applicable Tube Size Specifications Maximum operating pressure
(MPa)

12.00 €

1 4 Days 4Up to 42.5Up to 3[White] White (material color)1320-Metric SizeStandard Product3.3

385.11 €

1 26 Days 4Up to 42.5Up to 3[White] White (material color)13-500Metric SizeMade-to-Order Product3.3

80.90 €

1 26 Days 4Up to 42.5Up to 3[Blue] Clear Blue13-100Metric SizeMade-to-Order Product3.3

129.27 €

1 26 Days 6Up to 64Up to 4[Transparent (including non-white colors)] Semi-Transparent--100Metric SizeMade-to-Order Product3.0

19.44 €

1 39 Days 6Up to 64Up to 4[Transparent (including non-white colors)] Semi-Transparent-20-Metric SizeStandard Product3.0

593.90 €

1 26 Days 6Up to 64Up to 4[Transparent (including non-white colors)] Semi-Transparent--500Metric SizeMade-to-Order Product3.0

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360