Nylon Tubing T / TIA Series (Part Numbers - CAD Download)

Nylon Tubing T / TIA Series
Nylon tubing for general pneumatic tubing.
[Features]
· Maximum operating pressure 3.0 MPa or less (T0604, at 20°C).
[Applications]
· Fluid: air, water.

(i)Remark

  • The maximum operating pressure values listed are at 20°C or less. See the catalog for details.
  • For specifications and details, please refer to the catalog.
  • Product pictures are representations.
  • The last digits of the product codes indicate the length of the tubings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0806G-100-X3

Part Number
T0806G-100-X3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(Ø)
O.D. [Distinction] Inner Diameter d
(Ø)
I.D. [Distinction] Color Minimum Bending Radius
(mm)
Bundle winding length
(m)
Reel winding length
(m)
Applicable Tube Size Specifications Maximum operating pressure
(MPa)

203.69 €

1 26 Days 8Up to 86Up to 6[Green] Clear Green40-100Metric SizeMade-to-Order Product2

Loading...

  1. 1

Basic information

Type Straight Cutting Service Usage NA Material Nylon
Applicable Fluid Water / Air Operating Environment Standard Operating temperature(°C) -40 to +100, With Water: 0 to +70 (Do Not Freeze)

This page is Nylon Tubing T / TIA Series, part number T0806G-100-X3.
You can find the detail information about specifications and dimensions on part number T0806G-100-X3.

Variation of this product

Part Number
T0425B-20
T0425B-500-X3
T0425BU-100-X3
T0806G-20
T0806G-200-X3
T0806R-100-X3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(Ø)
O.D. [Distinction] Inner Diameter d
(Ø)
I.D. [Distinction] Color Minimum Bending Radius
(mm)
Bundle winding length
(m)
Reel winding length
(m)
Applicable Tube Size Specifications Maximum operating pressure
(MPa)

12.00 €

1 4 Days 4Up to 42.5Up to 3[White] White (material color)1320-Metric SizeStandard Product3.3

385.11 €

1 26 Days 4Up to 42.5Up to 3[White] White (material color)13-500Metric SizeMade-to-Order Product3.3

80.90 €

1 26 Days 4Up to 42.5Up to 3[Blue] Clear Blue13-100Metric SizeMade-to-Order Product3.3

26.92 €

1 4 Days 8Up to 86Up to 6[Green] Clear Green4020-Metric SizeStandard Product2

362.69 €

1 Quote 8Up to 86Up to 6[Green] Clear Green40-200Metric SizeMade-to-Order Product2

192.56 €

1 26 Days 8Up to 86Up to 6[Red] Clear Red40-100Metric SizeMade-to-Order Product2

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360