Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T0604W-100
Part Number
|
---|
T0604W-100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (Ø) | O.D. [Distinction] | Inner Diameter d (Ø) | I.D. [Distinction] | Color | Minimum Bending Radius (mm) | Bundle winding length (m) | Reel winding length (m) | Applicable Tube Size | Specifications | Maximum operating pressure (MPa) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
87.98 € | 1 | 33 Days | 6 | Up to 6 | 4 | Up to 4 | [Transparent (including non-white colors)] Semi-Transparent | - | 100 | - | Metric Size | Standard Product | 3.0 |
Loading...
Type | Straight | Cutting Service Usage | NA | Material | Nylon |
---|---|---|---|---|---|
Applicable Fluid | Water / Air | Operating Environment | Standard | Operating temperature(°C) | -40 to +100, With Water: 0 to +70 (Do Not Freeze) |
This page is Nylon Tubing T / TIA Series, part number T0604W-100.
You can find the detail information about specifications and dimensions on part number T0604W-100.
Configure
Basic Attributes
Color
Reel winding length(m)
Type
Outer Diameter D(Ø)
O.D. [Distinction]
Inner Diameter d(Ø)
I.D. [Distinction]
Bundle winding length(m)
Applicable Tube Size
Specifications
Maximum operating pressure(MPa)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
T0425B-20 |
T0425B-500-X3 |
T0425BU-100-X3 |
T0604W-100-X3 |
T0604W-20 |
T0604W-500-X3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter D (Ø) | O.D. [Distinction] | Inner Diameter d (Ø) | I.D. [Distinction] | Color | Minimum Bending Radius (mm) | Bundle winding length (m) | Reel winding length (m) | Applicable Tube Size | Specifications | Maximum operating pressure (MPa) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.00 € | 1 | 4 Days | 4 | Up to 4 | 2.5 | Up to 3 | [White] White (material color) | 13 | 20 | - | Metric Size | Standard Product | 3.3 | ||
385.11 € | 1 | 26 Days | 4 | Up to 4 | 2.5 | Up to 3 | [White] White (material color) | 13 | - | 500 | Metric Size | Made-to-Order Product | 3.3 | ||
80.90 € | 1 | 26 Days | 4 | Up to 4 | 2.5 | Up to 3 | [Blue] Clear Blue | 13 | - | 100 | Metric Size | Made-to-Order Product | 3.3 | ||
129.27 € | 1 | 26 Days | 6 | Up to 6 | 4 | Up to 4 | [Transparent (including non-white colors)] Semi-Transparent | - | - | 100 | Metric Size | Made-to-Order Product | 3.0 | ||
19.44 € | 1 | 39 Days | 6 | Up to 6 | 4 | Up to 4 | [Transparent (including non-white colors)] Semi-Transparent | - | 20 | - | Metric Size | Standard Product | 3.0 | ||
593.90 € | 1 | 26 Days | 6 | Up to 6 | 4 | Up to 4 | [Transparent (including non-white colors)] Semi-Transparent | - | - | 500 | Metric Size | Made-to-Order Product | 3.0 |