Soft Nylon Tubing TS / TISA Series (Part Numbers - CAD Download)

Soft Nylon Tubing TS / TISA Series
Pliable soft nylon tubing.
[Features]
· Maximum operating pressure 1.0 MPa or less (at 20°C).
[Applications]
· For general pneumatic tubing.

(i)Remark

  • The maximum operating pressure values listed are at 20°C or less. See the catalog for details.
  • For specifications and details, please refer to the catalog.
  • Product pictures are representations.
  • The last digits of the product codes indicate the length of the tubings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TS0604BU-100-X3

Part Number
TS0604BU-100-X3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(Ø)
O.D. [Distinction] Inner Diameter d
(Ø)
I.D. [Distinction] Color Minimum Bending Radius
(mm)
Bundle winding length
(m)
Reel winding length
(m)
Applicable Tube Size Specifications Maximum operating pressure
(MPa)

194.89 €

1 39 Days 6Up to 64Up to 4[Blue] Clear Blue23-100Metric SizeMade-to-Order Product1.7

Loading...

  1. 1

Basic information

Type Straight Cutting Service Usage NA Material Nylon
Applicable Fluid Water / Air Operating Environment Standard Operating temperature(°C) -40 to +100, With Water: 0 to +50 (Do Not Freeze)

This page is Soft Nylon Tubing TS / TISA Series, part number TS0604BU-100-X3.
You can find the detail information about specifications and dimensions on part number TS0604BU-100-X3.

Variation of this product

Part Number
TISA01G-20-X4
TISA01R-20-X4
TISA01W-100-X3
TS0604BU-20
TS0604BU-500-X3
TS0604G-100-X3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(Ø)
O.D. [Distinction] Inner Diameter d
(Ø)
I.D. [Distinction] Color Minimum Bending Radius
(mm)
Bundle winding length
(m)
Reel winding length
(m)
Applicable Tube Size Specifications Maximum operating pressure
(MPa)

22.63 €

1 26 Days 3.18Up to 4-Up to 3[Green] Clear Green-20-Inch SizeMade-to-Order Product1.3

22.68 €

1 26 Days 3.18Up to 4-Up to 3[Red] Clear Red-20-Inch SizeMade-to-Order Product1.3

108.73 €

1 26 Days 3.18Up to 4-Up to 3[Transparent (including non-white colors)] Semi-Transparent--100Inch SizeMade-to-Order Product1.3

36.03 €

1 Same day

Stock

6Up to 64Up to 4[Blue] Clear Blue2320-Metric SizeStandard Product1.7

851.23 €

1 Quote 6Up to 64Up to 4[Blue] Clear Blue23-500Metric SizeMade-to-Order Product1.7

194.89 €

1 Quote 6Up to 64Up to 4[Green] Clear Green23-100Metric SizeMade-to-Order Product1.7

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360