Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TISA11Y-20-X4
Part Number
|
---|
TISA11Y-20-X4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (Ø) | O.D. [Distinction] | Inner Diameter d (Ø) | I.D. [Distinction] | Color | Minimum Bending Radius (mm) | Bundle winding length (m) | Reel winding length (m) | Applicable Tube Size | Specifications | Maximum operating pressure (MPa) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.58 € | 1 | 26 Days | 9.53 | Up to 10 | 6.99 | Up to 7 | [Yellow] Clear Yellow | 55 | 20 | - | Inch Size | Made-to-Order Product | 1.3 |
Loading...
Type | Straight | Cutting Service Usage | NA | Material | Nylon |
---|---|---|---|---|---|
Applicable Fluid | Water / Air | Operating Environment | Standard | Operating temperature(°C) | -40 to +100, With Water: 0 to +50 (Do Not Freeze) |
This page is Soft Nylon Tubing TS / TISA Series, part number TISA11Y-20-X4.
You can find the detail information about specifications and dimensions on part number TISA11Y-20-X4.
Configure
Basic Attributes
Color
Reel winding length(m)
Type
Outer Diameter D(Ø)
O.D. [Distinction]
Inner Diameter d(Ø)
I.D. [Distinction]
Bundle winding length(m)
Applicable Tube Size
Specifications
Maximum operating pressure(MPa)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TISA01G-20-X4 |
TISA01R-20-X4 |
TISA01W-100-X3 |
TISA13B-20 |
TISA13BU-20-X4 |
TISA13R-20-X4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter D (Ø) | O.D. [Distinction] | Inner Diameter d (Ø) | I.D. [Distinction] | Color | Minimum Bending Radius (mm) | Bundle winding length (m) | Reel winding length (m) | Applicable Tube Size | Specifications | Maximum operating pressure (MPa) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.63 € | 1 | 26 Days | 3.18 | Up to 4 | - | Up to 3 | [Green] Clear Green | - | 20 | - | Inch Size | Made-to-Order Product | 1.3 | ||
22.68 € | 1 | 26 Days | 3.18 | Up to 4 | - | Up to 3 | [Red] Clear Red | - | 20 | - | Inch Size | Made-to-Order Product | 1.3 | ||
108.73 € | 1 | 26 Days | 3.18 | Up to 4 | - | Up to 3 | [Transparent (including non-white colors)] Semi-Transparent | - | - | 100 | Inch Size | Made-to-Order Product | 1.3 | ||
108.61 € | 1 | 4 Days | - | Up to 15 | 9.56 | Up to 10 | [White] White (material color) | - | 20 | - | Inch Size | Standard Product | 1.3 | ||
114.47 € | 1 | 26 Days | - | Up to 15 | 9.56 | Up to 10 | [Blue] Clear Blue | - | 20 | - | Inch Size | Made-to-Order Product | 1.3 | ||
114.47 € | 1 | 26 Days | - | Up to 15 | 9.56 | Up to 10 | [Red] Clear Red | - | 20 | - | Inch Size | Made-to-Order Product | 1.3 |