Flanged drill bushes / bore F7 / steel / DIN 172 / 23112

Flanged drill bushes / bore F7 / steel / DIN 172 / 23112
  • Promotional pricing
For example, it is used as a guide for drilling jigs, etc., contributing to improved repeatability.
This positioning bushing has been hardened and polished, and can be used for drills / rotary shafts, etc.

(i)Remark

  • The product shown in the image is a representative image. See product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Positioning Bushings • with collar, DIN 172 A, EH 23112.

Product Description

Positioning or drill bushings are used to drill repetitive holes in the same location to ensure repeatability.
The hardened and ground positioning bushings can be used as wear-resistant guide for drills, shafts etc.

Material

• Case-hardened steel, case-hardened

Drawing

Order Information

DimensionsLocation holeWeightArt. No.
d1l1d2d3l2rD  
F7 n6   H7  
[mm][mm][g] 
2.06582.01.051.223112.0020
2.09582.01.051.623112.0021
2.16582.01.051.223112.0022
2.19582.01.051.523112.0023
2.56582.01.051.123112.0024
2.59582.01.051.423112.0025
3.08692.51.061.923112.0030
3.012692.51.062.623112.0031
3.016692.51.063.223112.0032
3.18692.51.061.923112.0033
3.112692.51.062.523112.0034
3.116692.51.063.223112.0035
3.587102.51.072.423112.0036
3.5127102.51.073.423112.0037
3.5167102.51.074.323112.0038
4.087102.51.072.323112.0040
4.0127102.51.073.123112.0041
4.0167102.51.073.923112.0042
4.188112.51.083.023112.0043
4.1128112.51.084.223112.0044
4.1168112.51.085.323112.0045
4.588112.51.082.923112.0046
4.5128112.51.083.923112.0047
4.5168112.51.085.023112.0048
5.088112.51.081.823112.0050
5.0128112.51.083.623112.0051
5.0168112.51.084.523112.0052
5.11010133.01.5105.523112.0053
5.11610133.01.5108.223112.0054
5.12010133.01.51010.023112.0055
5.51010133.01.5105.323112.0056
5.51610133.01.5107.923112.0057
5.52010133.01.5109.623112.0058
6.01010133.01.5104.923112.0060
6.01610133.01.5107.323112.0061
6.02010133.01.5108.823112.0062
6.11012153.01.5127.723112.0063
6.11612153.01.51212.023112.0064
6.12012153.01.51214.023112.0065
6.51012153.01.5127.423112.0066
6.51612153.01.51211.023112.0067
6.52012153.01.51214.023112.0068
7.01012153.01.5127.023112.0070
7.01612153.01.51210.023112.0071
7.02012153.01.51213.023112.0072
7.11012153.01.5126.923112.0073
7.11612153.01.51210.023112.0074
7.12012153.01.51213.023112.0075
7.51012153.01.5126.523112.0076
7.51612153.01.5129.723112.0077
7.52012153.01.51212.023112.0078
8.01012153.01.5126.023112.0080
8.01612153.01.5129.023112.0081
8.02012153.01.51211.023112.0082
8.11215183.02.01513.023112.0083
8.12015183.02.01525.023112.0084
8.12515183.02.01526.023112.0085
8.51215183.02.01513.023112.0086
8.52015183.02.01520.023112.0087
8.52515183.02.01525.023112.0088
9.01215183.02.01512.023112.0090
9.02015183.02.01519.023112.0091
9.02515183.02.01523.023112.0092
9.11215183.02.01512.023112.0093
9.12015183.02.01519.023112.0094
9.12515183.02.01523.023112.0095
9.51215183.02.01511.023112.0096
9.52015183.02.01518.023112.0097
9.52515183.02.01522.023112.0098
10.01215183.02.01510.023112.0100
10.02015183.02.01517.023112.0101
10.02515183.02.01520.023112.0102
10.11218224.02.01819.023112.0103
10.12018224.02.01830.023112.0104
10.12518224.02.01837.023112.0105
10.51218224.02.01819.023112.0106
10.52018224.02.01829.023112.0107
10.52518224.02.01836.023112.0108
11.01218224.02.01818.023112.0110
11.02018224.02.01828.023112.0111
11.02518224.02.01834.023112.0112
11.11218224.02.01818.023112.0113
11.12018224.02.01828.023112.0114
11.12518224.02.01834.023112.0115
11.51218224.02.01817.023112.0116
11.52018224.02.01826.023112.0117
11.52518224.02.01833.023112.0118
12.01218224.02.01816.023112.0120
12.02018224.02.01825.023112.0121
12.02518224.02.01831.023112.0122
12.11622264.02.02237.023112.0123
12.12822264.02.02262.023112.0124
12.13622264.02.02278.023112.0125
12.51622264.02.02236.023112.0126
12.52822264.02.02260.023112.0127
12.53622264.02.02276.023112.0128
13.01622264.02.02234.023112.0130
13.02822264.02.02258.023112.0131
13.03622264.02.02273.023112.0132
14.01622264.02.02232.023112.0140
14.02822264.02.022198.023112.0141
14.03622264.02.02267.023112.0142
15.01622264.02.02229.023112.0150
15.02822264.02.02248.023112.0151
15.03622264.02.02261.023112.0152
16.01626304.02.02645.023112.0160
16.02826304.02.02676.023112.0161
16.03626304.02.02697.023112.0162
16.11626304.02.02645.023112.0163
16.12826304.02.02676.023112.0164
16.13626304.02.02696.023112.0165
16.51626304.02.02644.023112.0166
16.52826304.02.02673.023112.0167
16.53626304.02.02693.023112.0168
17.01626304.02.02642.023112.0171
17.02826304.02.02670.023112.0172
17.03626304.02.02689.023112.0173
18.01626304.02.02639.023112.0181
18.02826304.02.02664.023112.0182
18.03626304.02.02682.023112.0183
19.02030345.03.03071.023112.0191
19.03630345.03.030125.023112.0192
19.04530345.03.030154.023112.0193
20.02030345.03.03067.023112.0201
20.03630345.03.030117.023112.0202
20.04530345.03.030143.023112.0203
20.12030345.03.03066.023112.0204
20.13630345.03.030115.023112.0205
20.14530345.03.030142.023112.0206
22.02030345.03.03056.023112.0221
22.03630345.03.03096.023112.0222
22.04530345.03.030120.023112.0223
25.02035395.03.03580.023112.0251
25.03635395.03.035138.023112.0252
25.04535395.03.035171.023112.0253
30.02542465.03.042139.023112.0301
30.04542465.03.042245.023112.0302
30.05642465.03.042303.023112.0303
Part Number
23112.0020
23112.0021
23112.0022
23112.0023
23112.0024
23112.0025
23112.0030
23112.0031
23112.0032
23112.0033
23112.0034
23112.0035
23112.0036
23112.0037
23112.0038
23112.0040
23112.0041
23112.0042
23112.0043
23112.0044
23112.0045
23112.0046
23112.0047
23112.0048
23112.0050
23112.0051
23112.0052
23112.0053
23112.0054
23112.0055
23112.0056
23112.0057
23112.0058
23112.0060
23112.0061
23112.0062
23112.0063
23112.0064
23112.0065
23112.0066
23112.0067
23112.0068
23112.0070
23112.0071
23112.0072
23112.0073
23112.0074
23112.0075
23112.0076
23112.0077
23112.0078
23112.0080
23112.0081
23112.0082
23112.0083
23112.0084
23112.0085
23112.0086
23112.0087
23112.0088
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

3.37 €

1 4 Days 10

3.61 €

1 4 Days 10

3.37 €

1 4 Days 10

3.61 €

1 4 Days 10

3.37 €

1 4 Days 10

3.61 €

1 4 Days 10

3.31 €

1 4 Days 10

3.61 €

1 4 Days 10

6.33 €

1 4 Days 10

3.31 €

1 4 Days 10

3.61 €

1 4 Days 10

6.33 €

1 4 Days 10

3.10 €

1 4 Days 10

3.51 €

1 4 Days 10

6.33 €

1 4 Days 10

3.10 €

1 4 Days 10

3.51 €

1 4 Days 10

6.33 €

1 4 Days 10

3.02 €

1 4 Days 10

3.22 €

1 4 Days 10

5.41 €

1 4 Days 10

3.02 €

1 4 Days 10

3.22 €

1 4 Days 10

5.41 €

1 4 Days 10

3.02 €

1 4 Days 10

3.22 €

2.00 €

1 Same day

Stock

10

5.41 €

1 4 Days 10

3.10 €

1 4 Days 10

3.51 €

1 4 Days 10

5.86 €

1 4 Days 10

3.10 €

1 4 Days 10

3.51 €

1 4 Days 10

5.86 €

1 4 Days 10

3.10 €

1 3 Days 10

3.51 €

1 4 Days 10

5.86 €

1 4 Days 10

3.51 €

1 4 Days 10

3.82 €

1 4 Days 10

6.26 €

1 4 Days 10

3.51 €

1 4 Days 10

3.82 €

1 4 Days 10

6.26 €

1 4 Days 10

3.51 €

1 4 Days 10

3.82 €

1 4 Days 10

6.26 €

1 4 Days 10

3.51 €

1 4 Days 10

3.82 €

1 4 Days 10

6.26 €

1 4 Days 10

3.51 €

1 4 Days 10

3.82 €

1 4 Days 10

6.26 €

1 4 Days 10

3.51 €

1 4 Days 10

3.82 €

1 4 Days 10

6.26 €

1 4 Days 10

4.02 €

1 3 Days 10

4.34 €

1 4 Days 10

6.72 €

1 4 Days 10

4.02 €

1 4 Days 10

4.34 €

1 4 Days 10

6.72 €

1 4 Days 10

Loading...

Tech Support