Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MXH20-30Z-XC22
Bore size [mm] | 6 | 10 | 16 | 20 |
---|---|---|---|---|
Fluid | Air | |||
Action | Double acting | |||
Piping port size | M5 x 0.8 | |||
Minimum operating pressure | 0.15 MPa | 0.06 MPa | 0.05 MPa | |
Maximum operating pressure | 0.7 MPa | |||
Proof pressure | 1.05 MPa | |||
Ambient and fluid temperature | Without auto switch: -10 to 70℃ With auto switch: -10 to 60℃ (No freezing) | |||
Piston speed | 50 to 500 mm/s | |||
Allowable kinetic energy [J] | 0.0125 | 0.025 | 0.05 | 0.1 |
Lubrication | Non-lube | |||
Cushion | Rubber bumper on both ends | |||
Stroke length tolerance | 0 to +0.1 | |||
Auto switch (Option) | Solid state auto switch D-M9□, M9□W Reed auto switch D-A9□ |
Bore size [mm] | Standard stroke [mm] |
---|---|
6, 10, 16, 20 | 5, 10, 15, 20, 25, 30, 40, 50, 60 |
No. | Description | Material | Note |
---|---|---|---|
1 | Cylinder tube | Aluminium alloy | Hard anodised |
2 | Rod cover | Aluminium alloy | Hard anodised |
3 | Piston rod | Stainless steel | |
4 | Guide | The main parts are made of stainless steel. | |
5 | Table | Aluminium alloy | Hard anodised |
6 | Piston | Aluminium alloy | Chromated |
7 | Magnet | Magnetic material | |
8 | Steel ball | Carbon steel | |
9 | Bumper | Urethane | |
10 | Bumper | Urethane | |
11 | Countersunk head screw | Carbon steel | Nickel plating |
12 | Nut | Brass | Nickel plating |
13 | Rod seal | NBR | |
14 | Piston seal | NBR | |
15 | Gasket | NBR | |
16 | Plug | Carbon steel | Zinc chromated |
Stroke [mm] | J | LA | LB | LT | NS |
---|---|---|---|---|---|
5 | 4 | 10 | - | 42 | 14 |
10 | 4 | 10 | - | 42 | 14 |
15 | 4 | 20 | - | 52 | 24 |
20 | 4 | 20 | - | 52 | 24 |
25 | 4 | 30 | - | 62 | 30 |
30 | 4 | 30 | - | 62 | 30 |
40 | 6 | 20 | 20 | 72 | 45 |
50 | 6 | 25 | 25 | 82 | 55 |
60 | 6 | 30 | 30 | 92 | 60 |
Stroke [mm] | J | LA | LB | LT | NS |
---|---|---|---|---|---|
5 | 4 | 10 | - | 49 | 14 |
10 | 4 | 10 | - | 49 | 14 |
15 | 4 | 20 | - | 59 | 24 |
20 | 4 | 20 | - | 59 | 24 |
25 | 4 | 30 | - | 69 | 30 |
30 | 4 | 30 | - | 69 | 30 |
40 | 6 | 20 | 20 | 79 | 45 |
50 | 6 | 25 | 25 | 89 | 55 |
60 | 6 | 30 | 30 | 99 | 60 |
Stroke [mm] | J | LA | LB | LT | NS |
---|---|---|---|---|---|
5 | 4 | 10 | - | 58 | 20 |
10 | 4 | 10 | - | 58 | 20 |
15 | 4 | 20 | - | 68 | 30 |
20 | 4 | 20 | - | 68 | 30 |
25 | 4 | 30 | - | 78 | 40 |
30 | 4 | 30 | - | 78 | 40 |
40 | 6 | 20 | 20 | 88 | 50 |
50 | 6 | 25 | 25 | 98 | 60 |
60 | 6 | 30 | 30 | 108 | 60 |
Stroke [mm] | J | LA | LB | LT | NS |
---|---|---|---|---|---|
5 | 4 | 10 | - | 64 | 20 |
10 | 4 | 10 | - | 64 | 20 |
15 | 4 | 20 | - | 74 | 25 |
20 | 4 | 20 | - | 74 | 25 |
25 | 4 | 30 | - | 84 | 40 |
30 | 4 | 30 | - | 84 | 40 |
40 | 6 | 20 | 20 | 94 | 50 |
50 | 6 | 25 | 25 | 104 | 70 |
60 | 6 | 30 | 30 | 114 | 70 |
Part Number
|
---|
MXH20-30Z-XC22 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Table Parallelism (µm) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
386.11 € | 1 | 26 Days | 30 | 84 | 20 | 31 | 64.5 | 50 | None | - | None | - | 0.05 to 0.7 | Fluororubber seal |
Loading...
Type | L-Shaped Table Type | Table Material | Aluminum Alloy | Usage Environment | General Purpose |
---|---|---|---|---|---|
Table Surface Treatment | Hard Anodized Aluminum | Guide | Linear guide type | Port Screw Type | M screw |
Cushion | Rubber cushions on both sides | Lead Wire Length(m) | Magnet built-in |
This page is MXH-Z, Compact Slide Table, Linear Guide, part number MXH20-30Z-XC22.
You can find the detail information about specifications and dimensions on part number MXH20-30Z-XC22.
Configure
Basic Attributes
Custom-made Specifications
Model
Type
Stroke(mm)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Table Size Width W(mm)
Table Size Height H(mm)
Table Parallelism(µm)
Number of Switches
End Block
Stroke Adjustment Unit Symbol
Custom-made
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MXH10-10Z-A93L |
MXH10-10Z-M9B |
MXH10-10Z-M9B-XB13 |
MXH20-35Z-XC19 |
MXH20-40Z |
MXH20-40Z-A93L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Table Parallelism (µm) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
305.92 € | 1 | 26 Days | 10 | 49 | 10 | 19 | 47 | 50 | A93 | 3 | None | 2 pcs. | 0.06 to 0.7 | None | ||
321.66 € | 1 | 26 Days | 10 | 49 | 10 | 19 | 47 | 50 | M9B | 0.5 | None | 2 pcs. | 0.06 to 0.7 | None | ||
323.98 € | 1 | 26 Days | 10 | 49 | 10 | 19 | 47 | 50 | M9B | 0.5 | None | 2 pcs. | 0.06 to 0.7 | Low speed cylinder (5 to 50 mm/s) | ||
398.24 € | 1 | 26 Days | 35 | 84 | 20 | 31 | 64.5 | 50 | None | - | None | - | 0.05 to 0.7 | Intermediate stroke (spacer compatible) | ||
395.06 € | 1 | 4 Days | 40 | 94 | 20 | 31 | 64.5 | 100 | None | - | None | - | 0.05 to 0.7 | None | ||
441.35 € | 1 | 26 Days | 40 | 94 | 20 | 31 | 64.5 | 100 | A93 | 3 | None | 2 pcs. | 0.05 to 0.7 | None |