Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MXH6-15Z-A96
Bore size [mm] | 6 | 10 | 16 | 20 |
---|---|---|---|---|
Fluid | Air | |||
Action | Double acting | |||
Piping port size | M5 x 0.8 | |||
Minimum operating pressure | 0.15 MPa | 0.06 MPa | 0.05 MPa | |
Maximum operating pressure | 0.7 MPa | |||
Proof pressure | 1.05 MPa | |||
Ambient and fluid temperature | Without auto switch: -10 to 70℃ With auto switch: -10 to 60℃ (No freezing) | |||
Piston speed | 50 to 500 mm/s | |||
Allowable kinetic energy [J] | 0.0125 | 0.025 | 0.05 | 0.1 |
Lubrication | Non-lube | |||
Cushion | Rubber bumper on both ends | |||
Stroke length tolerance | 0 to +0.1 | |||
Auto switch (Option) | Solid state auto switch D-M9□, M9□W Reed auto switch D-A9□ |
Bore size [mm] | Standard stroke [mm] |
---|---|
6, 10, 16, 20 | 5, 10, 15, 20, 25, 30, 40, 50, 60 |
No. | Description | Material | Note |
---|---|---|---|
1 | Cylinder tube | Aluminium alloy | Hard anodised |
2 | Rod cover | Aluminium alloy | Hard anodised |
3 | Piston rod | Stainless steel | |
4 | Guide | The main parts are made of stainless steel. | |
5 | Table | Aluminium alloy | Hard anodised |
6 | Piston | Aluminium alloy | Chromated |
7 | Magnet | Magnetic material | |
8 | Steel ball | Carbon steel | |
9 | Bumper | Urethane | |
10 | Bumper | Urethane | |
11 | Countersunk head screw | Carbon steel | Nickel plating |
12 | Nut | Brass | Nickel plating |
13 | Rod seal | NBR | |
14 | Piston seal | NBR | |
15 | Gasket | NBR | |
16 | Plug | Carbon steel | Zinc chromated |
Stroke [mm] | J | LA | LB | LT | NS |
---|---|---|---|---|---|
5 | 4 | 10 | - | 42 | 14 |
10 | 4 | 10 | - | 42 | 14 |
15 | 4 | 20 | - | 52 | 24 |
20 | 4 | 20 | - | 52 | 24 |
25 | 4 | 30 | - | 62 | 30 |
30 | 4 | 30 | - | 62 | 30 |
40 | 6 | 20 | 20 | 72 | 45 |
50 | 6 | 25 | 25 | 82 | 55 |
60 | 6 | 30 | 30 | 92 | 60 |
Stroke [mm] | J | LA | LB | LT | NS |
---|---|---|---|---|---|
5 | 4 | 10 | - | 49 | 14 |
10 | 4 | 10 | - | 49 | 14 |
15 | 4 | 20 | - | 59 | 24 |
20 | 4 | 20 | - | 59 | 24 |
25 | 4 | 30 | - | 69 | 30 |
30 | 4 | 30 | - | 69 | 30 |
40 | 6 | 20 | 20 | 79 | 45 |
50 | 6 | 25 | 25 | 89 | 55 |
60 | 6 | 30 | 30 | 99 | 60 |
Stroke [mm] | J | LA | LB | LT | NS |
---|---|---|---|---|---|
5 | 4 | 10 | - | 58 | 20 |
10 | 4 | 10 | - | 58 | 20 |
15 | 4 | 20 | - | 68 | 30 |
20 | 4 | 20 | - | 68 | 30 |
25 | 4 | 30 | - | 78 | 40 |
30 | 4 | 30 | - | 78 | 40 |
40 | 6 | 20 | 20 | 88 | 50 |
50 | 6 | 25 | 25 | 98 | 60 |
60 | 6 | 30 | 30 | 108 | 60 |
Stroke [mm] | J | LA | LB | LT | NS |
---|---|---|---|---|---|
5 | 4 | 10 | - | 64 | 20 |
10 | 4 | 10 | - | 64 | 20 |
15 | 4 | 20 | - | 74 | 25 |
20 | 4 | 20 | - | 74 | 25 |
25 | 4 | 30 | - | 84 | 40 |
30 | 4 | 30 | - | 84 | 40 |
40 | 6 | 20 | 20 | 94 | 50 |
50 | 6 | 25 | 25 | 104 | 70 |
60 | 6 | 30 | 30 | 114 | 70 |
Part Number
|
---|
MXH6-15Z-A96 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Table Parallelism (µm) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
271.44 € | 1 | 26 Days | 15 | 52 | 6 | 15 | 39 | 50 | A96 | 0.5 | None | 2 pcs. | 0.15 to 0.7 | None |
Loading...
Type | L-Shaped Table Type | Table Material | Aluminum Alloy | Usage Environment | General Purpose |
---|---|---|---|---|---|
Table Surface Treatment | Hard Anodized Aluminum | Guide | Linear guide type | Port Screw Type | M screw |
Cushion | Rubber cushions on both sides | Lead Wire Length(m) | Magnet built-in |
This page is MXH-Z, Compact Slide Table, Linear Guide, part number MXH6-15Z-A96.
You can find the detail information about specifications and dimensions on part number MXH6-15Z-A96.
Configure
Basic Attributes
Type
Stroke(mm)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Table Size Width W(mm)
Table Size Height H(mm)
Table Parallelism(µm)
Number of Switches
Custom-made Specifications
End Block
Model
Stroke Adjustment Unit Symbol
Custom-made
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MXH10-10Z-A93L |
MXH10-10Z-M9B |
MXH10-10Z-M9B-XB13 |
MXH6-15Z-M9B |
MXH6-15Z-M9BL |
MXH6-15Z-M9BLS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Table Parallelism (µm) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
305.92 € | 1 | 26 Days | 10 | 49 | 10 | 19 | 47 | 50 | A93 | 3 | None | 2 pcs. | 0.06 to 0.7 | None | ||
321.66 € | 1 | 26 Days | 10 | 49 | 10 | 19 | 47 | 50 | M9B | 0.5 | None | 2 pcs. | 0.06 to 0.7 | None | ||
323.98 € | 1 | 26 Days | 10 | 49 | 10 | 19 | 47 | 50 | M9B | 0.5 | None | 2 pcs. | 0.06 to 0.7 | Low speed cylinder (5 to 50 mm/s) | ||
292.35 € | 1 | 26 Days | 15 | 52 | 6 | 15 | 39 | 50 | M9B | 0.5 | None | 2 pcs. | 0.15 to 0.7 | None | ||
299.76 € | 1 | 26 Days | 15 | 52 | 6 | 15 | 39 | 50 | M9B | 3 | None | 2 pcs. | 0.15 to 0.7 | None | ||
265.05 € | 1 | 26 Days | 15 | 52 | 6 | 15 | 39 | 50 | M9B | 3 | None | 1 pcs. | 0.15 to 0.7 | None |