Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MXS25-30BSR
Bore size (mm) | 6 | 8 | 12 | 16 | 20 | 25 |
---|---|---|---|---|---|---|
Piping port size | M3 x 0.5 | M5 x 0.8 | Rc 1/8, NPT 1/8, G 1/8 | |||
Fluid | Air | |||||
Action | Double acting | |||||
Operating pressure | 0.15 to 0.7 MPa | |||||
Proof pressure | 1.05 MPa | |||||
Ambient and fluid temperature | -10 to 60℃ | |||||
Piston speed | 50 to 500 mm/s | |||||
Cushion | Rubber bumper (Standard, With stroke adjuster) Shock absorber (Optional) | |||||
Lubrication | Non-lube | |||||
Auto switch (Optional) | Reed auto switch (2-wire, 3-wire) Solid state auto switch (2-wire, 3-wire) 2-color indication solid state auto switch (2-wire, 3-wire) | |||||
Stroke length tolerance | 0 to +1 mm |
Model | Standard stroke (mm) |
---|---|
MXS6 | 10, 20, 30, 40, 50 |
MXS8 | 10, 20, 30, 40, 50, 75 |
MXS12 | 10, 20, 30, 40, 50, 75, 100 |
MXS16 | 10, 20, 30, 40, 50, 75, 100, 125 |
MXS20 | 10, 20, 30, 40, 50, 75, 100, 125, 150 |
MXS25 | 10, 20, 30, 40, 50, 75, 100, 125, 150 |
Model | F | N | G | H | NN | GA | HA | I | J | K | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MXS6-10 | 20 | 4 | 6 | 25 | 2 | 11 | 20 | 10 | 17 | 22.5 | 42 | 41.5 | 48 |
MXS6-20 | 30 | 4 | 6 | 35 | 2 | 21 | 20 | 10 | 27 | 32.5 | 52 | 51.5 | 58 |
MXS6-30 | 20 | 6 | 11 | 20 | 3 | 31 | 20 | 7 | 40 | 42.5 | 62 | 61.5 | 68 |
MXS6-40 | 28 | 6 | 13 | 30 | 3 | 43 | 30 | 19 | 50 | 52.5 | 84 | 83.5 | 90 |
MXS6-50 | 38 | 6 | 17 | 24 | 4 | 41 | 48 | 25 | 60 | 62.5 | 100 | 99.5 | 106 |
Model | F | N | G | H | NN | GA | HA | I | J | K | KA | NA | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MXS8-10 | 25 | 4 | 9 | 28 | 2 | 17 | 20 | 13 | 19.5 | 23.5 | - | 2 | 49 | 48.5 | 56 |
MXS8-20 | 25 | 4 | 12 | 30 | 2 | 12 | 30 | 8.5 | 29 | 33.5 | - | 2 | 54 | 53.5 | 61 |
MXS8-30 | 40 | 4 | 13 | 20 | 3 | 33 | 20 | 9.5 | 39 | 43.5 | - | 2 | 65 | 64.5 | 72 |
MXS8-40 | 50 | 4 | 15 | 28 | 3 | 43 | 28 | 10.5 | 56 | 53.5 | - | 2 | 83 | 82.5 | 90 |
MXS8-50 | 38 | 6 | 20 | 23 | 4 | 43 | 46 | 24.5 | 60 | 63.5 | 82.5 | 4 | 101 | 100.5 | 108 |
MXS8-75 | 50 | 6 | 27 | 28 | 5 | 83 | 56 | 38.5 | 96 | 88.5 | 132.5 | 4 | 151 | 150.5 | 158 |
Model | Stroke adjustment range | A dimension (Retracted side mounting) | |
---|---|---|---|
Extension end | Retraction end | ||
MXS8-10 | Maximum 20 | 5 | 22 |
MXS8-20 | 15 | 27 | |
MXS8-30 | 15 | 26 | |
MXS8-40 | 5 | 18 | |
MXS8-50 | 20 | 29 | |
MXS8-75 | 20 | 29 |
Model | J |
---|---|
MXS8-10R | 39 |
MXS8-20R | 44 |
MXS8-30R | 55 |
MXS8-40R | 73 |
MXS8-50R | 91 |
MXS8-75R | 141 |
Model | F | N | G | H | NN | GA | HA | I | J | K | KA | NA | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MXS12-10 | 35 | 4 | 15 | 40 | 2 | 15 | 40 | 10 | 40 | 26.5 | - | 2 | 71 | 70 | 80 |
MXS12-20 | 35 | 4 | 15 | 40 | 2 | 15 | 40 | 10 | 40 | 36.5 | - | 2 | 71 | 70 | 80 |
MXS12-30 | 35 | 4 | 15 | 40 | 2 | 15 | 40 | 10 | 40 | 46.5 | - | 2 | 71 | 70 | 80 |
MXS12-40 | 50 | 4 | 17 | 25 | 3 | 42 | 52 | 10 | 52 | 56.5 | - | 2 | 83 | 82 | 92 |
MXS12-50 | 35 | 6 | 15 | 36 | 3 | 51 | 60 | 22 | 36 | 66.5 | - | 2 | 103 | 102 | 112 |
MXS12-75 | 55 | 6 | 25 | 36 | 4 | 61 | 85 | 43 | 72 | 91.5 | 125.5 | 4 | 149 | 148 | 158 |
MXS12-100 | 65 | 6 | 35 | 38 | 5 | 111 | 130 | 52 | 76 | 116.5 | 179.5 | 4 | 203 | 202 | 212 |
Model | Stroke adjustment range | A dimension (Retracted side mounting) | |
---|---|---|---|
Extension end | Retraction end | ||
MXS12-10 | Maximum 20 | 2 | 7 |
MXS12-20 | 5 | 17 | |
MXS12-30 | 15 | 27 | |
MXS12-40 | 15 | 25 | |
MXS12-50 | 5 | 15 | |
MXS12-75 | 15 | 28 | |
MXS12-100 | 15 | 28 |
Model | J |
---|---|
MXS12-10R | 59.5 |
MXS12-20R | 59.5 |
MXS12-30R | 59.5 |
MXS12-40R | 71.5 |
MXS12-50R | 91.5 |
MXS12-75R | 137.5 |
MXS12-100R | 191.5 |
Model | F | N | G | H | NN | GA | HA | I | J | K | KA | NA | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MXS16-10 | 35 | 4 | 16 | 40 | 2 | 16 | 40 | 10 | 40 | 29 | - | 2 | 76 | 75 | 87 |
MXS16-20 | 35 | 4 | 16 | 40 | 2 | 16 | 40 | 10 | 40 | 39 | - | 2 | 76 | 75 | 87 |
MXS16-30 | 35 | 4 | 16 | 40 | 2 | 16 | 40 | 10 | 40 | 49 | - | 2 | 76 | 75 | 87 |
MXS16-40 | 40 | 4 | 16 | 50 | 2 | 16 | 50 | 10 | 50 | 59 | - | 2 | 86 | 85 | 97 |
MXS16-50 | 30 | 6 | 21 | 30 | 3 | 51 | 30 | 15 | 60 | 69 | - | 2 | 101 | 100 | 112 |
MXS16-75 | 55 | 6 | 26 | 35 | 4 | 61 | 70 | 40 | 85 | 94 | 125 | 4 | 151 | 150 | 162 |
MXS16-100 | 65 | 6 | 39 | 35 | 5 | 109 | 70 | 55 | 118 | 119 | 173 | 4 | 199 | 198 | 210 |
MXS16-125 | 70 | 8 | 19 | 35 | 7 | 159 | 70 | 68 | 155 | 144 | 223 | 4 | 249 | 248 | 260 |
Model | Stroke adjustment range | A dimension (Retracted side mounting) | |
---|---|---|---|
Extension end | Retraction end | ||
MXS16-10 | Maximum 25 | 5 | 11 |
MXS16-20 | 10 | 21 | |
MXS16-30 | 20 | 31 | |
MXS16-40 | 20 | 31 | |
MXS16-50 | 15 | 26 | |
MXS16-75 | 20 | 32 | |
MXS16-100 | 20 | 32 | |
MXS16-125 | 20 | 32 |
Model | J |
---|---|
MXS16-10R | 62 |
MXS16-20R | 62 |
MXS16-30R | 62 |
MXS16-40R | 72 |
MXS16-50R | 87 |
MXS16-75R | 137 |
MXS16-100R | 185 |
MXS16-125R | 235 |
Model | F | FF | N | G | H | NN | GA | HA | I | J | K | KA | NA | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MXS20-10 | 50 | 40 | 4 | 15 | 45 | 2 | 25 | 35 | 10 | 44 | 31 | - | 2 | 83 | 81.5 | 97 |
MXS20-20 | 50 | 40 | 4 | 15 | 45 | 2 | 25 | 35 | 10 | 44 | 41 | - | 2 | 83 | 81.5 | 97 |
MXS20-30 | 50 | 40 | 4 | 15 | 45 | 2 | 25 | 35 | 10 | 44 | 51 | - | 2 | 83 | 81.5 | 97 |
MXS20-40 | 60 | 50 | 4 | 15 | 55 | 2 | 35 | 35 | 10 | 54 | 61 | - | 2 | 93 | 91.5 | 107 |
MXS20-50 | 35 | 35 | 6 | 15 | 35 | 3 | 50 | 35 | 10 | 69 | 71 | - | 2 | 108 | 106.5 | 122 |
MXS20-75 | 60 | 60 | 6 | 19 | 35 | 4 | 54 | 70 | 10 | 108 | 96 | - | 2 | 147 | 145.5 | 161 |
MXS20-100 | 70 | 70 | 6 | 37 | 35 | 5 | 107 | 70 | 58 | 113 | 121 | 169 | 4 | 200 | 198.5 | 214 |
MXS20-125 | 70 | 70 | 8 | 41 | 38 | 6 | 155 | 76 | 70 | 155 | 146 | 223 | 4 | 254 | 252.5 | 268 |
MXS20-150 | 80 | 80 | 8 | 19 | 44 | 7 | 195 | 88 | 87 | 190 | 171 | 275 | 4 | 306 | 304.5 | 320 |
Model | Stroke adjustment range | A dimension (Retracted side mounting) | |
---|---|---|---|
Extension end | Retraction end | ||
MXS20-10 | Maximum 40 | 5 | 28 |
MXS20-20 | 15 | 38 | |
MXS20-30 | 25 | 48 | |
MXS20-40 | 35 | 48 | |
MXS20-50 | 30 | 43 | |
MXS20-75 | 15 | 29 | |
MXS20-100 | 35 | 49 | |
MXS20-125 | 35 | 49 | |
MXS20-150 | 35 | 49 |
Model | J |
---|---|
MXS20-10R | 68.5 |
MXS20-20R | 68.5 |
MXS20-30R | 68.5 |
MXS20-40R | 78.5 |
MXS20-50R | 93.5 |
MXS20-75R | 132.5 |
MXS20-100R | 185.5 |
MXS20-125R | 239.5 |
MXS20-150R | 291.5 |
Model | F | FF | N | G | H | NN | GA | HA | I | J | K | KA | NA | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MXS25-10 | 50 | 40 | 4 | 22 | 45 | 2 | 22 | 45 | 12 | 47 | 35 | - | 2 | 92 | 90.5 | 108 |
MXS25-20 | 50 | 40 | 4 | 22 | 45 | 2 | 22 | 45 | 12 | 47 | 45 | - | 2 | 92 | 90.5 | 108 |
MXS25-30 | 50 | 40 | 4 | 22 | 45 | 2 | 22 | 45 | 12 | 47 | 55 | - | 2 | 92 | 90.5 | 108 |
MXS25-40 | 60 | 50 | 4 | 22 | 55 | 2 | 22 | 55 | 12 | 57 | 65 | - | 2 | 102 | 100.5 | 118 |
MXS25-50 | 35 | 35 | 6 | 20 | 35 | 3 | 55 | 35 | 12 | 70 | 75 | - | 2 | 115 | 113.5 | 131 |
MXS25-75 | 60 | 60 | 6 | 26 | 35 | 4 | 61 | 70 | 33 | 90 | 100 | - | 2 | 156 | 154.5 | 172 |
MXS25-100 | 70 | 70 | 6 | 32 | 35 | 5 | 102 | 70 | 50 | 114 | 125 | 162 | 4 | 197 | 195.5 | 213 |
MXS25-125 | 75 | 75 | 8 | 40 | 38 | 6 | 154 | 76 | 67 | 155 | 150 | 218 | 4 | 255 | 253.5 | 271 |
MXS25-150 | 80 | 80 | 8 | 30 | 40 | 7 | 190 | 80 | 82 | 180 | 175 | 258 | 4 | 295 | 293.5 | 311 |
Model | Stroke adjustment range | A dimension (Retracted side mounting) | |
---|---|---|---|
Extension end | Retraction end | ||
MXS25-10 | Maximum 35 | 5 | 26 |
MXS25-20 | 15 | 36 | |
MXS25-30 | 25 | 46 | |
MXS25-40 | 35 | 46 | |
MXS25-50 | 30 | 43 | |
MXS25-75 | 15 | 27 | |
MXS25-100 | 35 | 48 | |
MXS25-125 | 35 | 46 | |
MXS25-150 | 35 | 46 |
Model | J |
---|---|
MXS25-10R | 76 |
MXS25-20R | 76 |
MXS25-30R | 76 |
MXS25-40R | 86 |
MXS25-50R | 99 |
MXS25-75R | 140 |
MXS25-100R | 181 |
MXS25-125R | 239 |
MXS25-150R | 279 |
Part Number
|
---|
MXS25-30BSR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Port Screw Type | Cushion | Adjuster Option | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
747.85 € | 1 | 26 Days | 30 | 5~9.2 | 9 | 92 | 25 | 92 | 62 | Rc | Shock absorber | Forward-end absorber | With end lock | - | Magnet built-in | None | - | None | - | 0.15 to 0.7 | None |
Loading...
Type | L-Shaped Table Type | Table Material | Aluminum Alloy | Usage Environment | General Purpose |
---|---|---|---|---|---|
Table Surface Treatment | Hard Anodized Aluminum | Guide | Cross Roller Guide Shape |
This page is Air Slide Table, MXS Series, part number MXS25-30BSR.
You can find the detail information about specifications and dimensions on part number MXS25-30BSR.
Configure
Basic Attributes
Auto Switch
Custom-made Specifications
Model
Type
Stroke(mm)
Maximum load weight (when horizontally mounted)(kg)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Table Size Width W(mm)
Table Size Height H(mm)
Port Screw Type
Cushion
Adjuster Option
Specifications
Lead Wire Length(m)
Number of Switches
End Block
Stroke Adjustment Unit Symbol
Custom-made
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MXS12-10-M9BL |
MXS12-10-M9PL |
MXS12-10-X33 |
MXS25-30BT |
MXS25-30F |
MXS25-30FP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Port Screw Type | Cushion | Adjuster Option | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
440.06 € | 1 | 26 Days | 10 | 1~4.9 | 2 | 71 | 12 | 50 | 32 | M screw | Rubber cushion | No adjuster | Standard | - | Magnet built-in | M9B | 3 | None | 2 pcs. | 0.15 to 0.7 | None | ||
441.97 € | 1 | 26 Days | 10 | 1~4.9 | 2 | 71 | 12 | 50 | 32 | M screw | Rubber cushion | No adjuster | Standard | - | Magnet built-in | M9P | 3 | None | 2 pcs. | 0.15 to 0.7 | None | ||
393.08 € | 1 | 26 Days | 10 | 1~4.9 | 2 | 71 | 12 | 50 | 32 | M screw | Rubber cushion | No adjuster | Standard | - | Magnet built-in | None | - | None | - | 0.15 to 0.7 | Non-built-in magnet for auto switch | ||
588.55 € | 1 | 26 Days | 30 | 5~9.2 | 9 | 92 | 25 | 92 | 62 | Rc | Shock absorber | Reverse-end absorber | Standard | - | Magnet built-in | None | - | None | - | 0.15 to 0.7 | None | ||
600.90 € | 1 | 26 Days | 30 | 5~9.2 | 9 | 92 | 25 | 92 | 62 | Rc | Rubber cushion | No adjuster | With buffer | - | Magnet built-in | None | - | None | - | 0.15 to 0.7 | None | ||
685.58 € | 1 | 26 Days | 30 | 5~9.2 | 9 | 92 | 25 | 92 | 62 | Rc | Rubber cushion | No adjuster | With buffer / axial piping type | - | Magnet built-in | None | - | None | - | 0.15 to 0.7 | None |