Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MXS8L-10-M9NZ
Part Number
|
---|
MXS8L-10-M9NZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Port Screw Type | Cushion | Adjuster Option | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
417.47 € | 1 | 26 Days | 10 | 1~4.9 | 1 | 49 | 8 | 40 | 24 | M screw | Rubber cushion | No adjuster | Standard | - | Magnet built-in | M9N | 5 | - | 2 pcs. | 0.15 to 0.7 | None |
Loading...
Type | L-Shaped Table Type | Table Material | Aluminum Alloy | Usage Environment | General Purpose |
---|---|---|---|---|---|
Table Surface Treatment | Hard Anodized Aluminum | Guide | Cross Roller Guide Shape |
This page is Air Slide Table, Symmetric Type, MXS*L Series, part number MXS8L-10-M9NZ.
You can find the detail information about specifications and dimensions on part number MXS8L-10-M9NZ.
Configure
Basic Attributes
Auto Switch
End Block
Type
Stroke(mm)
Maximum load weight (when horizontally mounted)(kg)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Table Size Width W(mm)
Table Size Height H(mm)
Port Screw Type
Cushion
Adjuster Option
Specifications
Lead Wire Length(m)
Number of Switches
Custom-made Specifications
Model
Stroke Adjustment Unit Symbol
Custom-made
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MXS12L-100-A93LS |
MXS12L-100-M9PL3 |
MXS12L-100A |
MXS8L-10A |
MXS8L-10A-M9PSAPC |
MXS8L-10A-X11 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Port Screw Type | Cushion | Adjuster Option | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
643.81 € | 1 | 26 Days | 100 | 1~4.9 | 2 | 203 | 12 | 50 | 32 | M screw | Rubber cushion | No adjuster | Standard | - | Magnet built-in | A93 | 3 | None | 1 pcs. | 0.15 to 0.7 | None | ||
727.66 € | 1 | 26 Days | 100 | 1~4.9 | 2 | 203 | 12 | 50 | 32 | M screw | Rubber cushion | No adjuster | Standard | - | Magnet built-in | M9P | 3 | - | 3 pcs. | 0.15 to 0.7 | None | ||
694.40 € | 1 | 19 Days | 100 | 1~4.9 | 2 | 203 | 12 | 50 | 32 | M screw | Rubber cushion | Dual-end adjuster | Standard | - | Magnet built-in | None | - | None | - | 0.15 to 0.7 | None | ||
391.00 € | 1 | 19 Days | 10 | - | 1 | 49 | 8 | 40 | 24 | M screw | Rubber cushion | Dual-end adjuster | - | None | - | - | - | - | - | - | - | ||
471.32 € | 1 | 26 Days | 10 | 1~4.9 | 1 | 49 | 8 | 40 | 24 | M screw | Rubber cushion | Dual-end adjuster | Standard | - | Magnet built-in | M9P | 0.5 | M8-3 pin plug connector | 2 pcs. | 0.15 to 0.7 | None | ||
463.39 € | 1 | 26 Days | 10 | 1~4.9 | 1 | 49 | 8 | 40 | 24 | M screw | Rubber cushion | Dual-end adjuster | Standard | - | Magnet built-in | None | - | - | - | 0.15 to 0.7 | Adjusting bolt long specifications (adjustable range: 15 mm) |